Skip to main content Skip to search Skip to main navigation
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, ensuring robust structural integrity and durability under continuous operational stress. The wheel assembly incorporates a 3.15 inch diameter polyamide body with a tread material identical to the wheel body, delivering consistent rolling characteristics and wear resistance. The wheel is supported by a plain bearing system that facilitates smooth rotation while maintaining load stability. The overall height of the caster measures 4.25 inches, accommodating standard equipment configurations and clearance requirements. The static load capacity reaches 881.85 pounds, providing substantial support for stationary applications and equipment positioning. The dynamic load capacity is rated at 440.92 pounds when operating at speeds up to 2.49 miles per hour, ensuring safe performance during transport and material handling operations. The Alpha caster is engineered for versatile applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UOO080P62
EAN
4031582030105
S4 Material Number
990005659
Core attributes
Type
Fixed caster
Overall width
3.35 in
Load capacity at 4 km/h
440.92 lb
Load capacity Static
881.85 lb
Overall Height
4.25 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.84 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.06 in
Plate width
3.35 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.34 in
Diameter
3.15 in
Body width
1.34 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.15 in
Swivel caster with total lock 3.15 in
Alpha
3477UOO080P62

The Alpha swivel caster with total lock is a heavy-duty caster designed for demanding industrial use. The fitting is a rectangular plate that provides the mounting interface. The housing is made of heavy steel sheet and contains two ball races in the swivel bearing. The wheel, with a diameter of 3.15 in, uses a plain bearing and a polyamide body, and its tread is identical with the wheel body. The overall height is 4.25 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at approximately 2.5 mph. Suitable applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.15 in
4.25 in
441 lb
3.15 in
4.25 in
441 lb
Variants
Swivel caster 3.15 in
Swivel caster 3.15 in
Alpha
3470UOO080P62

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for reliable operation, and measures 3.15 inches in diameter. The caster has an overall height of 4.25 inches, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.15 in
4.25 in
441 lb
3.15 in
4.25 in
441 lb