Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing configuration, and measures 4.92 inches in diameter. The caster has an overall height of 6.1 inches. Load capacity specifications include a dynamic load rating of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470UOO125P62
EAN
4031582010213
S4 Material Number
990002854
Core attributes
Type
Swivel caster
Overall width
2.95 in
Load capacity at 4 km/h
551.16 lb
Load capacity Static
1102.31 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
1.82 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
8.07 in
Offset
1.57 in
Swivel radius
4.04 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Alpha
3477UOO125P62

The Alpha is a swivel caster with total lock designed for demanding industrial applications. The rectangular plate fitting provides a secure mounting interface for the equipment frame. The housing is made of heavy steel sheet and incorporates a swivel bearing with two ball races. The wheel has a 4.92 in diameter, a plain bearing, a polyamide body, and a tread identical with the body material. The overall height is 6.1 in. The static load capacity is 1,212.54 lb, and the dynamic load capacity is 606.27 lb at a speed of 2.5 mph (4 km/h). Applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.1 in
606 lb
4.92 in
6.1 in
606 lb
Variants
Fixed caster 4.92 in
Fixed caster 4.92 in
Alpha
3478UOO125P62

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, ensuring robust durability and resistance to wear in high-stress environments. The wheel assembly comprises a 4.92 inch diameter polyamide wheel body with an identical tread material, supported by a plain bearing that delivers smooth rotation and extended service life. The overall height of the caster measures 6.1 inches, making it suitable for integration into various equipment configurations. The caster demonstrates exceptional load-bearing capabilities with a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour. This fixed caster is engineered for use across diverse sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy steel housing, polyamide wheel construction, and plain bearing technology ensures reliable performance in demanding operational conditions while maintaining consistent load support throughout the caster's service life.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb