Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a swivel caster with total lock designed for demanding material handling. The rectangular plate fitting provides a secure mounting interface for attaching the caster to equipment frames. The housing is made of heavy steel sheet and incorporates a swivel bearing with two ball races. The wheel has a solid rubber, black tread on a polyamide body and runs on a plain bearing. Overall height is 4.25 in and wheel diameter is 3.15 in. Static load capacity is 440.92 lb, and dynamic load capacity is 220.46 lb at 2.5 mph (4 km/h). Suitable applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UVH080P62
EAN
4031582306217
S4 Material Number
990001391
Core attributes
Type
Swivel caster with total lock
Overall width
2.95 in
Load capacity at 4 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
4.25 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
2 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
9.53 in
Offset
1.75 in
Swivel radius
4.76 in
Wheel
Hardness of tread (A)
90 Shore A
Hardness of tread (D)
39 Shore D
Body material
Polyamide
Tread material
Solid rubber, black
Tread width
1.38 in
Diameter
3.15 in
Body width
1.38 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Wheel 3.15 in
Puretech
UVH 080x35 HL46

The Puretech wheel is a polyamide caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a solid rubber black tread with a width of 1.38 inches and an overall diameter of 3.15 inches, providing reliable traction and durability in various operational environments. The hub length measures 1.81 inches, while the axle hole diameter is 0.33 inches, ensuring compatibility with standard caster assemblies. The wheel is equipped with a plain bearing for smooth rotation and low maintenance operation. The static load capacity reaches 440.92 pounds, while the dynamic load capacity is rated at 220.46 pounds at a speed of 2.5 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust performance and extended service life.

3.15 in
220 lb
3.15 in
220 lb
Skip product gallery

Matching Products

Variants
Swivel caster 3.15 in
Swivel caster 3.15 in
Alpha
3470UVH080P62

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with solid rubber, black tread material and utilizes a plain bearing for reliable rotation. The wheel measures 3.15 inches in diameter, while the overall height of the complete caster unit is 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This versatile caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.15 in
4.25 in
220 lb
3.15 in
4.25 in
220 lb
Variants
Fixed caster 3.15 in
Fixed caster 3.15 in
Alpha
3478UVH080P62

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent load support. The caster features a rectangular plate fitting that enables straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to impact and wear in challenging operational environments. The wheel assembly incorporates a 3.15 inch diameter design with a polyamide body and solid rubber black tread, supported by a plain bearing that ensures smooth rotation and extended service life. The overall height of the caster measures 4.25 inches, making it suitable for integration into various equipment configurations. The load capacity specifications indicate a static load rating of 440.92 pounds, allowing the caster to support substantial stationary loads, while the dynamic load capacity reaches 220.46 pounds at speeds up to 2.49 miles per hour, accommodating mobile applications with controlled movement. This fixed caster is engineered for use across diverse industrial sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for demanding material handling and equipment mobility requirements.

3.15 in
4.25 in
220 lb
3.15 in
4.25 in
220 lb