Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 3.94 inch diameter wheel with a solid rubber, non-marking tread material that protects floors and surfaces while delivering dependable traction and maneuverability. The wheel is supported by a roller bearing that ensures smooth rotation and extended service life under continuous use. The overall height of the caster measures 5.04 inches, allowing for precise integration into equipment designs with specific spatial constraints. The caster demonstrates a static load capacity of 330.69 pounds, enabling it to support substantial stationary loads without deformation or failure. Under dynamic conditions at speeds up to 2.49 miles per hour, the caster maintains a dynamic load capacity of 165.35 pounds, ensuring safe and reliable performance during transport and movement operations. The Alpha caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PIJ100P62
EAN
4031582335521
S4 Material Number
990001242
Core attributes
Type
Fixed caster
Overall width
3.35 in
Load capacity at 4 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
5.04 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.18 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.06 in
Plate width
3.35 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.38 in
Diameter
3.94 in
Body width
1.38 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Alpha
3477PIJ100P62

The Alpha is a swivel caster with total lock designed for demanding industrial mobility applications. The fitting is a rectangular plate for secure mounting to the equipment base. The housing is made of heavy steel sheet and features two ball races in its swivel bearing for smooth, reliable rotation. The wheel has a diameter of 3.94 in and runs on a roller bearing, with a solid rubber, non-marking tread and a polypropylene body. The overall height of the caster is 5.04 in. The static load capacity is 330.69 lb, and the dynamic load capacity is 165.35 lb at a speed of 2.5 mph. Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.94 in
5.04 in
165 lb
3.94 in
5.04 in
165 lb