Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with an elastic tire, black, vulcanized tread material, supported by a roller bearing for enhanced durability and reduced friction. The wheel diameter measures 3.94 inches, while the overall height of the complete assembly is 5.04 inches. Load specifications include a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470UER100P62
EAN
4031582010817
S4 Material Number
990001106
Core attributes
Type
Swivel caster
Overall width
2.95 in
Load capacity at 4 km/h
352.74 lb
Load capacity Static
705.48 lb
Overall Height
5.04 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.86 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
7.09 in
Offset
1.57 in
Swivel radius
3.54 in
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, black, vulcanized
Tread width
1.34 in
Diameter
3.94 in
Body width
1.34 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Accessories

Wheel 3.94 in
Elastech
UER 100x34-Ø12

The Elastech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyamide body with a roller bearing for smooth operation and extended service life. This wheel measures 3.94 inches in diameter with a tread width of 1.34 inches and incorporates an elastic tire in black, vulcanized material that provides excellent grip and durability on various floor surfaces. The hub length extends 1.75 inches, while the axle hole diameter is precisely 0.47 inches to ensure secure mounting compatibility. The wheel delivers a static load capacity of 705.48 pounds, supporting substantial weight requirements in stationary applications, and maintains a dynamic load capacity of 352.74 pounds when operating at speeds up to 2.49 miles per hour, making it suitable for both mobile and fixed caster installations in warehouses, manufacturing facilities, and material handling environments.

3.94 in
353 lb
3.94 in
353 lb
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Alpha
3477UER100P62

The Alpha is a swivel caster with total lock. The rectangular plate fitting provides the mounting interface for attaching the caster. The housing is made of heavy steel sheet and incorporates two ball races in its swivel bearing for smooth rotation. The wheel has a 3.94 in diameter, runs on a roller bearing, and features a black, vulcanized elastic tire on a polyamide body. The overall height is 5.04 in. The static load capacity is 705.48 lb, and the dynamic load capacity is 352.74 lb at a speed of 2.5 mph. Applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.94 in
5.04 in
353 lb
3.94 in
5.04 in
353 lb
Variants
Fixed caster 3.94 in
Fixed caster 3.94 in
Alpha
3478UER100P62

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 3.94 inch diameter design with a polyamide body that delivers optimal load distribution and longevity. The wheel is equipped with a roller bearing for smooth rotation and reduced friction, while the tread features an elastic tire with black vulcanized construction that ensures superior grip, wear resistance, and reliable traction across various surfaces and conditions. The overall height of the caster measures 5.04 inches, allowing for precise integration into equipment designs with specific spatial constraints. This caster demonstrates impressive load capacity specifications, supporting a static load of 705.48 pounds for stationary applications and a dynamic load of 352.74 pounds when operating at speeds up to 2.49 miles per hour. The Alpha caster is ideally suited for diverse applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for industrial mobility requirements.

3.94 in
5.04 in
353 lb
3.94 in
5.04 in
353 lb