Skip to main content Skip to search Skip to main navigation
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto various equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 7.87 inch diameter design with a polyamide body that delivers both strength and lightweight characteristics. The wheel is equipped with a roller bearing for smooth rotation and is fitted with an elastic tire featuring non-marking, vulcanized tread material, making it ideal for applications where floor protection and cleanliness are critical considerations. The overall height of the caster measures 9.45 inches, allowing for precise integration into equipment designs with specific spatial constraints. The caster demonstrates impressive load-bearing capabilities, with a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at speeds up to 2.49 miles per hour. The Alpha caster is engineered for versatile applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it an excellent choice for manufacturers seeking dependable mobility solutions across diverse industrial sectors.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UFR200P63
EAN
4031582307009
S4 Material Number
990000855
Core attributes
Type
Fixed caster
Overall width
4.53 in
Load capacity at 4 km/h
881.85 lb
Load capacity Static
1763.7 lb
Overall Height
9.45 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
4.99 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.51 in
Plate width
4.53 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.81 in
Diameter
7.87 in
Body width
1.81 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 7.87 in
Swivel caster with total lock 7.87 in
Alpha
3477UFR200P63

The Alpha is a swivel caster with total lock suited to demanding industrial applications. The rectangular plate fitting provides a flat mounting surface for secure attachment to equipment. The housing is made of heavy steel sheet and features two ball races in its swivel bearing for smooth rotation. The wheel is 7.87 inches in diameter, with an elastic, non-marking, vulcanized tread on a roller bearing and a polyamide body. The overall height is 9.45 inches. Static load capacity is 1,763.7 lb, and dynamic load capacity is 881.85 lb at 2.49 mph (4 km/h). Applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

7.87 in
9.45 in
882 lb
7.87 in
9.45 in
882 lb
Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Alpha
3470UFR200P63

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body fitted with an elastic tire, non-marking, vulcanized tread material and utilizes a roller bearing for enhanced performance, with a diameter of 7.87 inches. The caster has an overall height of 9.45 inches. Load specifications include a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb. This heavy-duty caster is designed for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

7.87 in
9.45 in
882 lb
7.87 in
9.45 in
882 lb