Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a swivel caster with central, total lock designed for demanding material handling applications. The fitting is a plate with central locking, which secures the caster to the equipment base and allows the assembly to be fixed in place. The housing features a swivel bearing with two ball races for smooth rotation under load, and it is manufactured from heavy stainless steel to resist corrosion and mechanical wear. The wheel has a diameter of 6.3 in and incorporates a precision stainless ball bearing, while its tread is an elastic, non-marking tire that is vulcanized for durability and floor protection, and its body is made of polyamide. The overall height of the caster is 7.87 in. The static load capacity is 1,322.77 lb, and the dynamic load capacity is 661.39 lb at a speed of 2.49 mph (4 km/h).
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8476UFC160P67 OH200 brake-asm seal
S4 Material Number
990064977
Core attributes
Type
Swivel caster with central , total lock
Overall width
3.9 in
Load capacity at 4 km/h
661.39 lb
Load capacity Static
1322.77 lb
Overall Height
7.87 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
4.1 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Plate with central locking
Plate hole diameter
0.51 in
Plate hole length (Maximum)
3.05 in
Plate hole width (Maximum)
4.13 in
Plate length
6.89 in
Plate width
4.41 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
3.78 in
Swivel interference
11.3 in
Offset
2.17 in
Swivel radius
5.65 in
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.81 in
Diameter
6.3 in
Body width
1.81 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Protective seal
Wheels with sealed bearings to protect against spray water and dirt
Low maintenance materials
All metal components made of aluminum or stainless steel