Skip to main content Skip to search Skip to main navigation
The Alpha swivel caster features a rectangular plate fitting for secure mounting to equipment and machinery. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability under demanding operating conditions. The wheel is equipped with a pneumatic tire with line profile tread material and measures 7.87 inches in diameter, providing excellent shock absorption and floor protection. The caster has an overall height of 9.45 inches, making it suitable for various industrial applications. Load specifications include a dynamic load capacity of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb, ensuring reliable performance in heavy-duty environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
347XOP200P63
Core attributes
Type
Swivel castor
Overall width
3.78 in
Load capacity at 4 km/h
771.62 lb
Load capacity Static
1543.23 lb
Overall height
9.45 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
5.27 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
12.2 in
Offset
2.17 in
Swivel radius
6.1 in
Wheel
Hardness of tread (D)
75 Shore D
Tread material
Pneumatic tire, line profile
Tread width
1.97 in
Diameter
7.87 in
Axle
Screwed with nut
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Easy steering
Swivel head with double ball bearings