Skip to main content Skip to search Skip to main navigation
The Alpha is a swivel caster with total lock for demanding material handling. The rectangular plate fitting provides a secure mounting interface for equipment frames. The housing is made of heavy steel sheet and features a swivel bearing with two ball races for smooth rotation. The 7.87 in diameter wheel uses a roller bearing and a pneumatic tire with a line profile tread. The overall height is 9.45 in. The static load capacity is 330.69 lb, and the dynamic load capacity is 165.35 lb at a speed of approximately 1.86 mph (3 km/h). Typical applications include Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477DPR200P63
EAN
4031582439182
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
9.45 in
Overall weight
4.71 lb
Product name
Alpha
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
12.2 in
Offset
2.17 in
Swivel radius
6.1 in
Wheel
Body material
Sheet Steel
Tread material
Pneumatic tire, line profile
Tread width
1.97 in
Diameter
7.87 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Easy steering
Swivel head with double ball bearings