Skip to main content Skip to search Skip to main navigation
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a polypropylene body with a pneumatic tire, block profile tread material for enhanced traction and shock absorption, supported by precision roller bearing technology for smooth operation and extended service life. The wheel diameter measures 10.24 inches, while the overall height of the complete assembly is 12.2 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making this caster suitable for medium to heavy-duty material handling applications requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3488PQR260P65 black/darkblue
EAN
4031582438246
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall height
12.2 in
Overall weight
7.72 lb
Product name
Alpha
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.55 in
Plate hole length (Maximum)
6.3 in
Plate hole width (Maximum)
4.72 in
Plate length
7.87 in
Plate width
6.3 in
Housing
Fork shape
Broad
Material
Steel sheet, heavy
Wheel
Body material
Polypropylene
Tread material
Pneumatic tire, block profile
Tread width
3.35 in
Diameter
10.24 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement