Swivel castor 10.24 in
Alpha
detail.eanLabel
4031582438239
Product number:
3480PQR260P65 black/darkblue
- Non-hazardous materials
- Tested quality
- Uninterrupted use
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from h...
Details
Custom or high volume? Request a quote now.
Data sheets
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polypropylene body fitted with a pneumatic tire, block profile tread material, supported by a roller bearing for reliable performance. The wheel diameter measures 10.24 inches, while the overall height of the complete assembly is 12.2 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making this caster suitable for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Easy steering
Swivel head with double ball bearings