Fixed castor 3.15 in
Alpha
detail.eanLabel
4031582345711
Product number:
3478BOG080P62
- Non-hazardous materials
- Tested quality
- Uninterrupted use
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from st...
Details
Custom or high volume? Request a quote now.
Data sheets
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a plastic thermoset, heat-resistant body material designed to withstand elevated temperatures, with tread material identical to the wheel body for consistent performance characteristics. The wheel operates on a dry bearing bush system and measures 3.15 inches in diameter. Overall height dimensions reach 4.25 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 2.49 miles per hour, while static load capacity reaches 440.92 pounds for stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments