Skip to main content Skip to search Skip to main navigation
The Stora swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the roller bearing system delivers reliable performance and extended service life. The caster measures 3.94 inches in wheel diameter with an overall height of 5.08 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for shopping trolleys, store fixtures and display applications where mobility and load-bearing performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2370PJJ100P30-13 syn.T/G
EAN
4031582365009
S4 Material Number
990033004
Core attributes
Type
Swivel castor
Overall width
2.36 in
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
5.08 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.18 lb
Product name
Stora
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Color
Blue passivated
Fork shape
Slim
Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Swivel interference
6.69 in
Offset
1.38 in
Swivel radius
3.35 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
3.94 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Roller bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Efficient self-cleaning
Walkway castors with automatically self-cleaning tracks
Skip product gallery

Accessories

Wheel 3.94 in
Supratech
PJR100x32-Ø12 HL34,9

The Supratech Wheel is a polypropylene caster wheel featuring a thermoplastic rubber tread with a diameter of 3.94 inches, tread width of 1.26 inches, hub length of 1.37 inches, and axle hole diameter of 0.47 inches. This roller bearing equipped wheel offers a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.

3.94 in
220 lb
3.94 in
220 lb