Skip to main content Skip to search Skip to main navigation
The ICS swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 3.94 inches in diameter, while the overall height of the complete assembly is 5.39 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds. This caster is engineered for medium-duty applications requiring reliable mobility and maneuverability in industrial and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Advantages
Advantages
Non-hazardous materials,Tested quality,Colour matching
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5320PJP100S70-12.4x25
EAN
4031582384840
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
5.39 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
0.49 in
Stem length
0.98 in
Housing
Fork shape
Slim
Material
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
6.85 in
Offset
1.46 in
Swivel radius
3.43 in
Thread diameter
0.49 in
Performance
Attrition
3
Corrosion resistance
4
Movement noise
4
Roll performance
3
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
3.94 in
Threadguards
Integrated threadguard
Bearing
Precision ball bearing

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements