Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with directional lock for demanding applications in healthcare, hospitality, cleaning, and retail. The fitting is a rectangular plate for mounting the caster to the equipment frame. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 3.94 in and is equipped with a precision ball bearing. The tread is made of thermoplastic rubber, and the body is constructed from polypropylene. The overall height of the caster is 5.31 in. The caster has a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at a speed of 1.86 mph (3 km/h). Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and displays.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2471PJP100P50
EAN
4031582301410
S4 Material Number
990030261
Core attributes
Type
Swivel caster with directional lock
Overall width
2.36 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.31 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.81 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.03 in
Plate hole length (Minimum)
1.83 in
Plate hole width (Maximum)
2.42 in
Plate hole width (Minimum)
2.2 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Swivel interference
10.31 in
Offset
1.71 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
3.94 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a precision-engineered caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is manufactured from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with a 0.31 inch axle hole diameter for secure mounting to standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and dependable load support.

4.92 in
220 lb
4.92 in
220 lb
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Agila
2470PJP100P50

The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel combines a polypropylene body with a thermoplastic rubber tread material, mounted on precision ball bearings for optimal rolling performance. With a wheel diameter of 3.94 inches, the caster provides an overall height of 5.31 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

3.94 in
5.31 in
220 lb
3.94 in
5.31 in
220 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Agila
2477PJP100P50

The Agila is a swivel caster with total lock for mobile applications that require reliable directional control and secure positioning. The rectangular plate fitting provides a flat, stable mounting surface for attachment to equipment frames or carts. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races for smooth rotation under load. The 3.94 in diameter wheel uses a precision ball bearing and a thermoplastic rubber tread on a polypropylene body. The overall height is 5.31 in, which should be considered when designing mounting clearances. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at 1.86 mph (3 km/h). Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and displays.

3.94 in
5.31 in
220 lb
3.94 in
5.31 in
220 lb
Variants
Fixed caster 3.94 in
Fixed caster 3.94 in
Agila
2478PJP100P50

The Agila is a fixed caster designed for stationary applications requiring reliable load support and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture bases. The housing is constructed from medium steel sheet, delivering robust structural integrity and durability for demanding environments. The wheel assembly incorporates a 3.94 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, ensuring smooth operation and floor protection. The wheel is mounted on a precision ball bearing that facilitates smooth rotation and reduces friction during use. The overall height of the caster assembly measures 5.31 inches, accommodating standard equipment configurations. The caster is rated for a static load capacity of 440.92 pounds, supporting substantial weight when stationary, and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled movement applications. The Agila caster is ideally suited for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications where dependable performance and load stability are essential requirements.

3.94 in
5.31 in
220 lb
3.94 in
5.31 in
220 lb