Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with total lock engineered for demanding mobility applications. The solid, round stem fitting provides a secure mounting connection to the equipment frame. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races for smooth, reliable rotation. The 5.91 in wheel uses a precision ball bearing, a thermoplastic rubber tread, and a polypropylene body. The overall height is 7.4 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PJP150R05-28 M8/19
EAN
4031582302189
S4 Material Number
990029364
Core attributes
Type
Swivel caster with total lock
Overall width
2.36 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
7.4 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.76 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Bolt thread position
0.75 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Swivel interference
10.31 in
Offset
1.42 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
5.91 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections and smooth operational integration. This component features a bolt diameter of 1.1 inches, providing robust fastening capability for reliable assembly and installation. With a lightweight construction weighing 0.1 pounds, the bushing offers minimal added mass while maintaining structural integrity and durability. The square reducing design enables efficient load transfer and compatibility with standard caster mounting systems, making it an essential component for equipment requiring adjustable or transitional fitting solutions in industrial and commercial settings.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, featuring a bolt diameter of 1.1 inches and weighing 0.08 pounds. This component serves as a critical adapter fitting that enables secure mounting and load transfer between caster assemblies and mounting surfaces. The square reducing bushing design provides reliable mechanical connection while accommodating standard fastening requirements. Its compact weight and precision engineering make it suitable for integration into various caster systems where dimensional compatibility and structural integrity are essential for optimal performance and longevity.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 5.91 in
Swivel caster with directional lock 5.91 in
Agila
2471PJP150R05-28

The Agila is a swivel caster with directional lock designed for demanding mobility applications. The fitting is a solid stem, round, which allows secure mounting into compatible equipment frames. The housing is manufactured from medium steel sheet and features a swivel bearing with two ball races that provide smooth, low-friction rotation under load. The wheel has a diameter of 5.91 in and runs on a precision ball bearing, with a thermoplastic rubber tread bonded to a polypropylene body. The overall height of the caster is 7.4 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. The Agila is suited for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

5.91 in
7.4 in
220 lb
5.91 in
7.4 in
220 lb
Variants
Swivel caster 5.91 in
Swivel caster 5.91 in
Agila
2470PJP150R05-28 M8/19

The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel consists of a polypropylene body with thermoplastic rubber tread material, equipped with precision ball bearing for optimal rolling performance. The wheel diameter measures 5.91 inches with an overall height of 7.28 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

5.91 in
7.28 in
220 lb
5.91 in
7.28 in
220 lb