Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel consists of a polypropylene body with electric conductive properties, fitted with a thermoplastic rubber tread that maintains electric-conductive characteristics, and utilizes a plain bearing system for reliable rotation. The wheel measures 2.95 inches in diameter, while the overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470YGO075P40
EAN
4031582342543
S4 Material Number
990029053
Core attributes
Type
Swivel caster
Overall width
1.69 in
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
3.94 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.54 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.25 in
Plate hole length (Maximum)
1.89 in
Plate hole length (Minimum)
1.5 in
Plate hole width (Maximum)
1.89 in
Plate hole width (Minimum)
1.5 in
Plate length
2.36 in
Plate width
2.36 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
1.69 in
Swivel interference
4.84 in
Offset
0.94 in
Swivel radius
2.42 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
0.98 in
Diameter
2.95 in
Body width
0.98 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver gray (similar RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 2.95 in
Swivel caster with total lock 2.95 in
Agila
2477YGO075P40

The Agila swivel caster with total lock is designed for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. It uses a square plate fitting that provides a fixed mounting interface for attaching the caster to the equipment frame. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a plain bearing and combines a thermoplastic rubber, electric-conductive tread with a polypropylene, electric conductive body, allowing controlled rolling and static discharge. The wheel has a diameter of 2.95 in, and the overall height of the complete caster is 3.94 in. The static load capacity is 330.69 lb, while the dynamic load capacity is 165.35 lb at a speed of 1.86 mph.

2.95 in
3.94 in
165 lb
2.95 in
3.94 in
165 lb