Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a fixed caster designed for stationary applications requiring reliable load support and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture frames. The housing is constructed from medium steel sheet, offering robust structural integrity and corrosion resistance suitable for demanding environments. The wheel assembly incorporates a 4.92 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, delivering excellent durability and floor protection. The wheel is supported by a plain bearing system that ensures smooth rotation and minimal maintenance requirements. The overall height of the caster measures 6.3 inches, accommodating standard equipment configurations and clearance requirements. The caster is engineered to support a static load capacity of 440.92 pounds, making it suitable for heavy-duty applications, while maintaining a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. The Agila caster is ideally suited for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications where dependable performance and load-bearing capability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478PJO125P50
EAN
4031582030327
S4 Material Number
990006533
Core attributes
Type
Fixed caster
Overall width
2.36 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.3 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.31 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.03 in
Plate hole length (Minimum)
1.83 in
Plate hole width (Maximum)
2.42 in
Plate hole width (Minimum)
2.2 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Body width
1.26 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Agila
2470PJO125P50

The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The caster measures 4.92 inches in wheel diameter with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Agila
2477PJO125P50

The Agila is a Swivel caster with total lock built for mobility in demanding environments. The fitting is a Rectangular plate that provides the mounting interface to the equipment frame. The housing is made of Steel sheet, medium and incorporates a swivel bearing with Two ball races for smooth rotation under load. The wheel has a diameter of 4.92 in and runs on a Plain bearing, with a Polypropylene body and a Thermoplastic rubber tread. The overall height of the caster is 6.3 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. Recommended applications include Care Beds, Catering Carts & Meal Delivery Systems, Hospitals, Nursing and Retirement Homes, Professional Cleaning Carts, and Store Fixtures and Display.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Agila
2471PJO125P50

The Agila swivel caster with directional lock is a precision-engineered mobility component for demanding professional environments. The fitting is a rectangular plate that provides the mounting interface for secure attachment to the equipment frame. The housing is constructed from steel sheet, medium, and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 4.92 in and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height is 6.3 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). Applications include care beds, Catering Carts & Meal Delivery Systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb