Skip to main content Skip to search Skip to main navigation

CAD files

The Agila fixed caster is engineered for stationary wheel applications requiring reliable load support and directional stability across diverse healthcare and commercial environments. The caster features a rectangular plate fitting that provides secure mounting to equipment bases and mobile platforms. The housing is constructed from steel sheet, medium grade material, ensuring structural integrity and durability in demanding operational conditions. The wheel assembly incorporates a 4.92 inch diameter design with a solid rubber, non-marking tread material that protects flooring surfaces while delivering consistent rolling performance and reduced noise during operation. The wheel is supported by a cone ball bearing system that facilitates smooth rotation and extends service life under continuous use. The overall height of the caster measures 6.3 inches, accommodating standard equipment clearance requirements and ergonomic positioning. The static load capacity reaches 440.92 pounds per caster, while the dynamic load capacity is rated at 220.46 pounds per caster when operating at speeds up to 1.86 miles per hour. This fixed caster configuration is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display systems where controlled movement and stable positioning are essential operational requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478DIK125P50
EAN
4031582302363
S4 Material Number
990006269
Core attributes
Type
Fixed caster
Overall width
2.36 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.3 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.21 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.03 in
Plate hole length (Minimum)
1.83 in
Plate hole width (Maximum)
2.42 in
Plate hole width (Minimum)
2.2 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
4.92 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Accessories

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a precision-engineered caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is manufactured from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with a 0.31 inch axle hole diameter for secure mounting to standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and dependable load support.

4.92 in
220 lb
4.92 in
220 lb
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Agila
2470DIK125P50

The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures reliable rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Agila
2477DIK125P50

The Agila is a swivel caster with total lock, designed for professional mobility applications that require reliable directional control and stable positioning. Its rectangular plate fitting provides a secure mounting interface to the equipment base. The housing is made of medium steel sheet and features a swivel bearing with two ball races for smooth, consistent rotation. The total lock function immobilizes both the swivel and the wheel when the caster must remain fixed. The wheel has a diameter of 4.92 in and uses a cone ball bearing for low-friction rolling, while its solid rubber tread is non-marking to protect floor surfaces. The wheel body is constructed from sheet steel for durability. The overall height of the caster is 6.3 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph. Suitable applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Agila
2471DIK125P50

The Agila is a swivel caster with directional lock designed for mobile equipment. The caster is mounted by a rectangular plate fitting, which provides a fixed attachment point to the base of the equipment. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, allowing smooth rotation. The wheel has a diameter of 4.92 in and features a cone ball bearing for reduced rolling resistance, along with a solid rubber, non-marking tread and a sheet steel body. The overall height of the caster is 6.3 in. The caster is rated for a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at a speed of 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb