Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures reliable rolling performance. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.31 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470DIK100P50
EAN
4031582010121
S4 Material Number
990006075
Core attributes
Type
Swivel caster
Overall width
2.36 in
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.31 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.99 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.03 in
Plate hole length (Minimum)
1.83 in
Plate hole width (Maximum)
2.42 in
Plate hole width (Minimum)
2.2 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Swivel interference
6.93 in
Offset
1.5 in
Swivel radius
3.46 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
3.94 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Wheel 3.94 in
Puretech
DIK 100x32-Ø8,1

The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 3.94 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and is equipped with a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, accommodating standard caster mounting hardware. The Puretech wheel delivers a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load support.

3.94 in
176 lb
3.94 in
176 lb
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Agila
2471DIK100P50

The Agila is a swivel caster with directional lock designed for mobile equipment that requires controlled movement and easy maneuverability. Its fitting is a rectangular plate that provides a secure mounting interface to the equipment frame. The housing is manufactured from steel sheet, medium, and incorporates a swivel bearing with two ball races for smooth rotation under load. The wheel has a diameter of 3.94 in and uses a cone ball bearing to reduce friction and support reliable rolling performance. Its solid rubber tread is non-marking, protecting floors during operation, and the wheel body is made of sheet steel. The overall height of the caster is 5.31 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph (3 km/h). The Agila is suited for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Agila
2477DIK100P50

The Agila is a swivel caster with total lock for professional mobility applications. Its rectangular plate fitting provides a stable mounting interface for secure, level attachment to equipment frames. The housing features a swivel bearing with two ball races for smooth rotation and is constructed from medium steel sheet. The 3.94 in diameter wheel runs on a cone ball bearing and has a non-marking solid rubber tread, with a sheet steel body. The overall height of the caster is 5.31 in, which allows integration into compact equipment designs. Static load capacity is 352.74 lb, and dynamic load capacity is 176.37 lb at 3 km/h (1.86 mph). Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb
Variants
Fixed caster 3.94 in
Fixed caster 3.94 in
Agila
2478DIK100P50

The Agila fixed caster is engineered for stationary wheel applications requiring reliable load support and directional stability across diverse commercial environments. The caster features a rectangular plate fitting that provides secure mounting to equipment bases and structural frames, ensuring stable attachment and load distribution. The housing is constructed from steel sheet, medium grade, delivering robust structural integrity and corrosion resistance suitable for demanding industrial and healthcare settings. The wheel assembly incorporates a 3.94 inch diameter design with a cone ball bearing system that enables smooth rotation and extended operational life, while the solid rubber, non-marking tread material protects flooring surfaces and prevents discoloration in sensitive environments such as hospitals and care facilities. The overall height of the caster measures 5.31 inches, accommodating standard equipment clearance requirements and ergonomic positioning. The Agila caster demonstrates exceptional load-bearing capacity with a static load rating of 352.74 pounds, supporting substantial equipment weight during stationary positioning, and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, enabling controlled movement of loaded equipment. This fixed caster configuration is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display installations, where reliable performance, floor protection, and durability are essential operational requirements.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb