Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The caster measures 5.31 inches in overall height with a wheel diameter of 3.94 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470PJO100P50
EAN
4031582010428
S4 Material Number
990005163
Core attributes
Type
Swivel caster
Overall width
2.36 in
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.31 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.26 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.03 in
Plate hole length (Minimum)
1.83 in
Plate hole width (Maximum)
2.42 in
Plate hole width (Minimum)
2.2 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Swivel interference
6.93 in
Offset
1.5 in
Swivel radius
3.46 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
3.94 in
Body width
1.26 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Agila
2477PJO100P50

The Agila is a swivel caster with total lock designed for professional mobility applications. The fitting is a rectangular plate that provides a secure mounting interface for attaching the caster to the equipment frame. The housing is made of medium steel sheet and uses two ball races in the swivel bearing for smooth rotation. The wheel has a diameter of 3.94 in and uses a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height is 5.31 in, which must be considered when planning equipment clearance. The static load capacity is 352.74 lb when the caster is stationary. The dynamic load capacity is 176.37 lb when the caster is rolling at 1.86 mph. Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb
Variants
Fixed caster 3.94 in
Fixed caster 3.94 in
Agila
2478PJO100P50

The Agila fixed caster is engineered for stationary wheel applications requiring reliable load support in demanding environments. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture frames. The housing is constructed from medium steel sheet, delivering robust structural integrity and corrosion resistance suitable for frequent cleaning and sanitization in healthcare and food service settings. The wheel assembly incorporates a 3.94 inch diameter design with a thermoplastic rubber tread material that offers excellent grip, durability, and floor protection across various surface types. The wheel body is manufactured from polypropylene, providing lightweight construction without compromising strength, while the plain bearing system ensures smooth, maintenance-free rotation. The overall height of the caster measures 5.31 inches, accommodating standard equipment configurations and clearance requirements. The Agila caster delivers a static load capacity of 352.74 pounds, supporting substantial weight loads in stationary applications, and maintains a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour for controlled movement scenarios. This fixed caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display systems, where dependable performance and durability are essential operational requirements.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Agila
2471PJO100P50

The Agila is a swivel caster with directional lock designed for mobile equipment in healthcare, hospitality, cleaning, and retail environments. The rectangular plate fitting provides the mounting interface between the caster and the equipment frame. The housing incorporates a swivel bearing with two ball races, which allows the caster to rotate freely, and is manufactured from medium steel sheet. The 3.94 in diameter wheel runs on a plain bearing and features a thermoplastic rubber tread with a polypropylene body. When the directional lock is engaged, the wheel is held in a fixed straight-line orientation, which improves stability during transport. The overall height of the caster is 5.31 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph. Load ratings should be verified for each installation. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb