Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster features a stem with grip ring, with collar fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers reliable rolling performance with a 1.97 in diameter wheel. The overall height measures 2.83 in, making it suitable for compact installations. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470DIK050B10-11x31
EAN
4031582300598
S4 Material Number
990004472
Core attributes
Type
Swivel castor
Overall width
1.69 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall height
2.83 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.52 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
1.22 in
Housing
Color
Blue passivated
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
1.61 in
Swivel interference
3.86 in
Offset
0.94 in
Swivel radius
1.93 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
0.75 in
Diameter
1.97 in
Body width
0.75 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Fast assembly
Faster assembly process with plug-in fittings
Skip product gallery

Accessories

Accessory
Socket
R40-18x18 / 11

The Socket is a caster accessory featuring a synthetic socket with square fitting design. This component measures 1.42 inches in overall height and weighs 0.01 pounds, incorporating a bolt diameter of 0.71 inches for secure installation. The socket delivers reliable performance with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-14/11

The Socket is an accessory designed as a synthetic socket with round configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.01 pounds, incorporating a bolt diameter of 0.55 inches for secure mounting. The component delivers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while providing a static load capacity of 176.37 pounds for stationary applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-15/11

This Socket accessory features a synthetic socket with round fitting design, engineered for reliable caster integration. The unit measures 1.42 inches in overall height with a bolt diameter of 0.59 inches, while maintaining a lightweight profile at just 0.01 pounds. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 mph and a static load capacity of 176.37 pounds, ensuring dependable performance across various industrial applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-16/11

This Socket accessory for casters features a synthetic socket with round fitting design, measuring 1.42 inches in overall height and weighing just 0.01 pounds. The unit accommodates a 0.63-inch diameter bolt and delivers reliable performance with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 mph, while supporting static loads of up to 176.37 pounds, making it suitable for various industrial and commercial caster applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-17/11

The Socket is an accessory designed for caster applications, featuring a synthetic socket with round fitting configuration. This component measures 1.42 inches in overall height and weighs 0.01 pounds, making it a lightweight yet durable solution. The unit accommodates a bolt diameter of 0.67 inches for secure mounting. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 mph and a static load capacity of 176.37 pounds.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-19/11

This Socket accessory features a synthetic socket with round fitting design, engineered for reliable caster integration. The unit measures 1.42 inches in overall height with a 0.75-inch diameter bolt configuration, while maintaining a lightweight profile at just 0.01 pounds. Performance specifications include a dynamic load capacity of 88.18 pounds at speeds up to 1.86 mph and a static load capacity of 176.37 pounds.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-22/11

This Socket accessory features a synthetic socket with round fitting design, engineered for reliable caster integration. The unit measures 1.42 inches in overall height with a bolt diameter of 0.87 inches, while maintaining a lightweight profile at just 0.02 pounds. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 mph and a static load capacity of 176.37 pounds, ensuring dependable performance across various industrial applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-23/11

The Socket is an accessory designed as a synthetic socket with round configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.02 pounds, incorporating a bolt diameter of 0.91 inches for secure mounting. The socket delivers reliable performance with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-16/11

The Socket is an accessory designed for caster applications, featuring a synthetic socket with square fitting configuration. This component measures 1.42 inches in overall height and weighs 0.01 pounds, making it a lightweight yet durable solution. The unit accommodates a bolt diameter of 0.63 inches for secure mounting. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 mph and a static load capacity of 176.37 pounds.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-17/11

The Socket is a caster accessory featuring a synthetic socket with square fitting design. This component measures 1.42 inches in overall height and weighs 0.01 pounds, incorporating a 0.67-inch diameter bolt for secure attachment. The socket delivers reliable performance with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making it suitable for various industrial and commercial caster applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-21/11

The Socket is an accessory designed as a synthetic socket with square configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.02 pounds, making it a lightweight yet durable component. The unit incorporates a bolt diameter of 0.83 inches for secure mounting and attachment. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-22/11

The Socket is an accessory designed as a synthetic socket with square configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.02 pounds, incorporating a bolt diameter of 0.87 inches for secure mounting. The socket delivers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 mph and supports a static load capacity of 176.37 pounds, making it suitable for various industrial and commercial caster installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-23/11

The Socket is an accessory designed as a synthetic socket with square configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.02 pounds, incorporating a bolt diameter of 0.91 inches for secure mounting. The component delivers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while providing a static load capacity of 176.37 pounds for stationary applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-26/11

The Socket is an accessory designed as a synthetic socket with square configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.03 pounds, incorporating a bolt diameter of 1.02 inches for secure mounting. The component offers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while providing a static load capacity of 176.37 pounds for stationary applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-18/11 RAL7015

The Socket is an accessory designed as a synthetic socket with round configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.01 pounds, incorporating a bolt diameter of 0.71 inches for secure mounting. The socket delivers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and supports a static load capacity of 176.37 pounds, making it suitable for various industrial and commercial caster installations.

1.42 in
88 lb
1.42 in
88 lb
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 1.97 in
Swivel castor with wheel brake 1.97 in
Agila
2475DIK050B10-11x31

The Agila swivel caster with wheel brake features a stem with grip ring, with collar fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers reliable rolling performance with a 1.97 in diameter wheel. The caster has an overall height of 2.83 in for compact installation requirements. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

1.97 in
2.83 in
88 lb
1.97 in
2.83 in
88 lb
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 1.97 in
Swivel castor with wheel brake 1.97 in
Agila
2475DIK050B10-11x31

The Agila swivel caster with wheel brake features a stem with grip ring, with collar fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers reliable rolling performance with a 1.97 in diameter wheel. The caster has an overall height of 2.83 in for compact installation requirements. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

1.97 in
2.83 in
88 lb
1.97 in
2.83 in
88 lb