Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with total lock, engineered for mobile equipment in professional environments. Its square plate fitting provides a flat mounting surface for secure attachment to equipment frames. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races for smooth, controlled rotation. The wheel measures 2.95 in in diameter, runs on a precision ball bearing, and features a thermoplastic rubber tread on a polypropylene body. The overall height is 3.94 in, allowing integration into low-profile equipment. The static load capacity is 330.69 lb, and the dynamic load capacity is 165.35 lb at a speed of 3 km/h, approximately 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PJP075P40
EAN
4031582050431
S4 Material Number
990004470
Core attributes
Type
Swivel caster with total lock
Overall width
1.69 in
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
3.94 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.75 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.25 in
Plate hole length (Maximum)
1.89 in
Plate hole length (Minimum)
1.5 in
Plate hole width (Maximum)
1.89 in
Plate hole width (Minimum)
1.5 in
Plate length
2.36 in
Plate width
2.36 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
1.69 in
Swivel interference
6.3 in
Offset
0.94 in
Swivel radius
3.15 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.98 in
Diameter
2.95 in
Body width
0.98 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila
2470PJP075P40

The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel consists of a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearing for optimal rolling performance. Overall height measures 3.94 inches with a wheel diameter of 2.95 inches. Load capacity specifications include a dynamic rating of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

2.95 in
3.94 in
165 lb
2.95 in
3.94 in
165 lb