Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster is a precision-engineered mobility solution designed for demanding commercial and healthcare environments. This caster features a bolt hole fitting type that allows for flexible installation using standard screws of any length, ensuring compatibility with various mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races in the swivel bearing assembly, providing smooth rotational movement and reliable directional control. The wheel measures 2.95 inches in diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, while precision ball bearings ensure smooth rolling performance and extended operational life. With an overall height of 3.94 inches, the Agila caster delivers a compact profile suitable for space-constrained applications. The caster supports a static load capacity of 330.69 pounds and maintains a dynamic load capacity of 165.35 pounds at speeds up to 1.86 miles per hour. The Agila swivel caster is ideally suited for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, making it an excellent choice for healthcare facilities and commercial environments requiring dependable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470PJP075P30-11
EAN
4031582010459
S4 Material Number
990004292
Core attributes
CO2 emission (scope 3)
0.68
Type
Swivel caster
Overall width
1.69 in
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
3.94 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.56 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
1.69 in
Swivel interference
4.84 in
Offset
0.94 in
Swivel radius
2.42 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.98 in
Diameter
2.95 in
Body width
0.98 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 2.95 in
Swivel caster with total lock 2.95 in
Agila
2477PJP075P30-11

The Agila is a swivel caster with total lock, designed for mobile equipment that requires reliable positioning and controlled movement in professional environments. The fitting is a bolt hole type, and the caster can be mounted with standard screws of any length, which simplifies integration into existing frames and assemblies. The housing features two ball races in its swivel bearing, providing smooth rotation under load, and it is constructed from medium steel sheet for structural strength. The wheel has a diameter of 2.95 in and rotates on a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 3.94 in, a compact profile that supports installation where clearance is limited. The static load capacity is 330.69 lb, while the dynamic load capacity is 165.35 lb at a speed of 1.86 mph (3 km/h), so engineers should account for the reduced rating when the caster is in motion. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

2.95 in
3.94 in
165 lb
2.95 in
3.94 in
165 lb