Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with total lock, engineered for demanding professional applications. The fitting is a square plate that provides a secure and stable interface for mounting the caster to equipment. The housing features a swivel bearing with two ball races and is made of medium steel sheet. The 2.95 in diameter wheel runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 3.94 in. The static load capacity is 330.69 lb, while the dynamic load capacity is 165.35 lb at a speed of 3 km/h, which corresponds to 1.86 mph. The Agila is suited for applications including Care Beds, Catering Carts & Meal Delivery Systems, Hospitals, Nursing and Retirement Homes, Professional Cleaning Carts, and Store Fixtures and Display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PJO075P40
EAN
4031582050370
S4 Material Number
990003359
Core attributes
Type
Swivel caster with total lock
Overall width
1.69 in
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
3.94 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.66 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.25 in
Plate hole length (Maximum)
1.89 in
Plate hole length (Minimum)
1.5 in
Plate hole width (Maximum)
1.89 in
Plate hole width (Minimum)
1.5 in
Plate length
2.36 in
Plate width
2.36 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
1.69 in
Swivel interference
6.3 in
Offset
0.94 in
Swivel radius
3.15 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.98 in
Diameter
2.95 in
Body width
0.98 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila
2470PJO075P40

The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing for reliable rotation, and measures 2.95 inches in diameter. The overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

2.95 in
3.94 in
165 lb
2.95 in
3.94 in
165 lb