Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering reliable performance across various surfaces. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470PJO075P30-11
EAN
4031582010398
S4 Material Number
990003349
Core attributes
Type
Swivel caster
Overall width
1.69 in
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
3.94 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.47 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
1.69 in
Swivel interference
4.84 in
Offset
0.94 in
Swivel radius
2.42 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.98 in
Diameter
2.95 in
Body width
0.98 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver gray (RAL7001)
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 2.95 in
Swivel caster with total lock 2.95 in
Agila
2477PJO075P30-11

The Agila is a swivel caster with total lock for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The fitting is a bolt hole, and casters can be mounted with standard screws of any length. The housing is made of medium steel sheet and uses a swivel bearing with two ball races. The wheel uses a plain bearing, with a thermoplastic rubber tread and a polypropylene body, and has a diameter of 2.95 in. The overall height of the caster is 3.94 in. The static load capacity is 330.69 lb, and the dynamic load capacity is 165.35 lb at a speed of 1.86 mph.

2.95 in
3.94 in
165 lb
2.95 in
3.94 in
165 lb