Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with total lock, designed for demanding mobile equipment environments. The fitting is a bolt hole type, and the caster can be mounted with standard screws of any length. The housing features two ball races in its swivel bearing and is manufactured from medium steel sheet, providing reliable swivel performance. The wheel has a diameter of 4.92 in and is equipped with a precision ball bearing, while its solid rubber tread is non-marking and its body is made of polypropylene. The overall height of the caster is 6.3 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. This caster is suited for Care Beds, Catering Carts & Meal Delivery Systems, Hospitals, Nursing and Retirement Homes, Professional Cleaning Carts, and Store Fixtures and Display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIP125P30-11
EAN
4031582362084
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.3 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.16 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.61 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
75 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Agila
2470PIP125P30-11

The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel assembly consists of a polypropylene body with a solid rubber, non-marking tread that protects floor surfaces while maintaining excellent grip. The wheel operates on precision ball bearings for reduced rolling resistance and enhanced durability. The wheel diameter measures 4.92 inches, with an overall caster height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb