Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes under load. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, mounted on a plain bearing for reliable rotation. The wheel measures 5.91 inches in diameter, while the overall caster height is 7.28 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load rating of 352.74 lb, making it suitable for medium-duty mobile equipment applications requiring dependable maneuverability and load support.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470PIO150P30-11
EAN
4031582361162
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
7.28 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.68 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
9.45 in
Offset
1.77 in
Swivel radius
4.72 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
5.91 in
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 5.91 in
Swivel caster with total lock 5.91 in
Agila
2477PIO150P30-11

The Agila is a swivel caster with total lock engineered for demanding mobile equipment. Its bolt hole fitting allows the caster to be mounted with standard screws of any length. The housing incorporates two ball races in the swivel bearing and is constructed from medium steel sheet. The wheel has a diameter of 5.91 in, runs on a plain bearing, and features a solid rubber, non-marking tread on a polypropylene body. The overall height of the caster is 7.28 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph. The caster is designed for reliable operation under heavy and repeated use. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.

5.91 in
7.28 in
176 lb
5.91 in
7.28 in
176 lb