Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material and plain bearing construction. The wheel measures 2.95 inches in diameter, while the overall caster height is 3.94 inches. Load specifications include a dynamic capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb, making it suitable for medium-duty mobile applications requiring reliable performance and floor protection.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470PIO075P30-11
EAN
4031582361001
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
132.28 lb
Load capacity Static
264.55 lb
Overall height
3.94 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.55 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
4.84 in
Offset
0.94 in
Swivel radius
2.42 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
0.98 in
Diameter
2.95 in
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 2.95 in
Swivel castor with total lock 2.95 in
Agila
2477PIO075P30-11

The Agila is a swivel caster with total lock functionality, designed for versatile mobility applications. The caster features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races for smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable operation. The wheel measures 2.95 inches in diameter. The caster has an overall height of 3.94 inches. Load specifications include a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb, making it suitable for medium-duty industrial and commercial applications requiring secure locking capabilities.

2.95 in
3.94 in
132 lb
2.95 in
3.94 in
132 lb
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 2.95 in
Swivel castor with total lock 2.95 in
Agila
2477PIO075P30-11

The Agila is a swivel caster with total lock functionality, designed for versatile mobility applications. The caster features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races for smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable operation. The wheel measures 2.95 inches in diameter. The caster has an overall height of 3.94 inches. Load specifications include a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb, making it suitable for medium-duty industrial and commercial applications requiring secure locking capabilities.

2.95 in
3.94 in
132 lb
2.95 in
3.94 in
132 lb