Skip to main content Skip to search Skip to main navigation
The Agila is a swivel caster with total lock, designed for demanding mobile equipment in healthcare, hospitality, cleaning, and retail environments. The fitting is of the bolt hole type, and casters can be mounted with standard screws of any length. The housing is made of steel sheet, medium, and its swivel bearing consists of two ball races for smooth, reliable rotation. The wheel has a diameter of 2.95 in and runs on a plain bearing, with a polyamide body and a tread that is identical with the wheel body material. The overall height of the caster is 3.94 in. The static load capacity is 330.69 lb, and the dynamic load capacity is 165.35 lb at a speed of 1.86 mph. Suitable applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477UOO075P30-11 TFR
EAN
4031582390124
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
3.94 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.58 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.3 in
Offset
0.94 in
Swivel radius
3.15 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.87 in
Diameter
2.95 in
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila
2470UOO075P30-11 TFR

The Agila swivel caster features a bolt hole fitting system that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing mechanism for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with matching polyamide tread material, providing excellent wear resistance and chemical compatibility. The wheel operates on a plain bearing system and measures 2.95 inches in diameter. The caster has an overall height of 3.94 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, ensuring reliable performance under demanding operational conditions.

2.95 in
3.94 in
165 lb
2.95 in
3.94 in
165 lb