Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with directional lock, engineered for mobile equipment that requires controlled tracking and positive stopping. The fitting is a rectangular plate for secure mounting to the equipment base. The housing features a swivel bearing with two ball races for smooth rotation and is manufactured from medium steel sheet. The wheel has a diameter of 3.94 in and runs on a plain bearing, with an electric-conductive thermoplastic rubber tread on an electric-conductive polypropylene body. The overall height of the caster is 5.31 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph (3 km/h). Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2471YGO100P50
EAN
4031582341355
Core attributes
Type
Swivel caster with directional lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.31 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.69 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.42 in
Plate hole length (Minimum)
2.2 in
Plate hole width (Maximum)
2.03 in
Plate hole width (Minimum)
1.83 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.71 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
1.26 in
Diameter
3.94 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a precision-engineered caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is manufactured from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with a 0.31 inch axle hole diameter for secure mounting to standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and dependable load support.

4.92 in
220 lb
4.92 in
220 lb
Skip product gallery

Matching Products

Variants
Fixed caster 3.94 in
Fixed caster 3.94 in
Agila
2478YGO100P50

The Agila is a fixed caster designed for stationary applications requiring reliable mobility solutions across diverse environments. The caster features a rectangular plate fitting that provides secure attachment to equipment and furniture, ensuring stable installation on care beds, catering carts and meal delivery systems, hospital equipment, nursing and retirement home furnishings, professional cleaning carts, and store fixtures and displays. The housing is constructed from steel sheet, medium grade, delivering robust structural integrity and durability for demanding operational conditions. The wheel assembly incorporates a 3.94 inch diameter wheel with a plain bearing system, featuring a tread material composed of thermoplastic rubber with electric-conductive properties and a body material of polypropylene with electric conductive characteristics, making it suitable for environments where static electricity dissipation is critical. The overall height of the caster measures 5.31 inches, accommodating standard equipment mounting requirements. The load capacity specifications indicate a static load rating of 352.74 pounds and a dynamic load rating of 176.37 pounds at a maximum speed of 1.86 miles per hour, providing reliable performance parameters for equipment mobility and positioning applications in healthcare, hospitality, and retail environments.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Agila
2477YGO100P50

The Agila is a swivel caster with total lock for mobile equipment, providing directional control and positional stability. The fitting is a rectangular plate that ensures a secure connection to the equipment frame. The housing incorporates a swivel bearing with two ball races for smooth rotation and is made of medium steel sheet. The wheel has a diameter of 3.94 in and runs on a plain bearing, with a tread of electrically conductive thermoplastic rubber and a body of electrically conductive polypropylene. The overall height of the caster is 5.31 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph. The caster is suited for Care Beds, Catering Carts & Meal Delivery Systems, Hospitals, Nursing and Retirement Homes, Professional Cleaning Carts, and Store Fixtures and Display applications.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb
Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Agila
2470YGO100P50

The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body material with electric conductive properties, paired with an electric-conductive thermoplastic rubber tread material that provides excellent grip and static discharge capabilities, while utilizing a plain bearing system for reliable rotation. The wheel diameter measures 3.94 inches with an overall height of 5.31 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb