Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with total lock, designed for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The fitting is a solid stem, round, which provides a rigid and dependable mounting connection between the caster and the equipment frame. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, which ensures smooth rotation and stable directional control under operating conditions. The wheel has a diameter of 3.94 in and features a solid rubber tread in black, electric-conductive compound, which dissipates static electricity from the equipment. The wheel body is made of sheet steel, and the wheel rotates on a cone ball bearing that supports consistent rolling performance. The overall height of the caster is 5.43 in, a dimension that must be considered when determining mounting clearance and floor allowance in the application. The caster has a static load capacity of 352.74 lb. Its dynamic load capacity is 176.37 lb at a travel speed of 1.86 mph, so loads should be kept within these limits to maintain safe and reliable operation.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DYK100R05-28
EAN
4031582341935
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.43 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.81 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.71 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
1.26 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Cone ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Wheel 3.94 in
Puretech
DIK 100x32-Ø8,1

The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 3.94 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and is equipped with a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, accommodating standard caster mounting hardware. The Puretech wheel delivers a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load support.

3.94 in
176 lb
3.94 in
176 lb
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections and smooth operational integration. This component features a bolt diameter of 1.1 inches, providing robust fastening capability for reliable assembly and installation. With a lightweight construction weighing 0.1 pounds, the bushing offers minimal added mass while maintaining structural integrity and durability. The square reducing design enables efficient load transfer and compatibility with standard caster mounting systems, making it an essential component for equipment requiring adjustable or transitional fitting solutions in industrial and commercial settings.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, featuring a bolt diameter of 1.1 inches and weighing 0.08 pounds. This component serves as a critical adapter fitting that enables secure mounting and load transfer between caster assemblies and mounting surfaces. The square reducing bushing design provides reliable mechanical connection while accommodating standard fastening requirements. Its compact weight and precision engineering make it suitable for integration into various caster systems where dimensional compatibility and structural integrity are essential for optimal performance and longevity.

Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Agila
2470DYK100R05-28

The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body fitted with solid rubber tread in black, electric-conductive compound, supported by cone ball bearing for reliable rotation. The wheel measures 3.94 inches in diameter, providing excellent ground contact. Overall caster height is 5.43 inches, suitable for various industrial applications. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, with a static load rating of 352.74 lb, making this caster ideal for medium-duty mobile equipment and material handling systems requiring electrical conductivity.

3.94 in
5.43 in
176 lb
3.94 in
5.43 in
176 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Agila
2471DYK100R05-28

The Agila is a swivel caster with directional lock designed for mobile equipment that requires controlled maneuverability and precise positioning. The fitting is a solid stem, round, which provides a secure mounting connection to the equipment frame. The housing is made of medium sheet steel and includes a swivel bearing with two ball races that allow smooth, precise rotation of the wheel assembly. The wheel has a diameter of 3.94 in and is fitted with a cone ball bearing, while its tread is solid rubber, black, and electric-conductive, and the wheel body is made of sheet steel. The overall height of the caster is 5.43 in, ensuring compact integration into equipment designs. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 3 km/h, which corresponds to approximately 1.86 mph. Suitable applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

3.94 in
5.43 in
176 lb
3.94 in
5.43 in
176 lb