Skip to main content Skip to search Skip to main navigation
The Agila is a swivel caster with total lock designed for demanding mobile equipment in professional environments. The fitting is a round synthetic expander type, and the required tube inner diameter must be specified when ordering. The housing is manufactured from medium sheet steel, and its swivel bearing features two ball races for smooth rotation. The wheel has a diameter of 2.95 in and is equipped with a cone ball bearing, while its solid rubber tread is black and electric-conductive, and its body is made of sheet steel. The overall height of the caster is 4.06 in. The static load capacity is 242.51 lb, and the dynamic load capacity is 121.25 lb at a speed of 1.86 mph (3 km/h). Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and displays.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DYK075R07-Ø27-30
EAN
4031582340990
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
121.25 lb
Load capacity Static
242.51 lb
Overall Height
4.06 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
1.18 in
Expander fitting (Minimum)
1.06 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.3 in
Offset
0.94 in
Swivel radius
3.15 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
0.98 in
Diameter
2.95 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R07/31-35 montiert

The Expander is an accessory designed to enhance caster functionality by providing a reliable fitting solution for various applications. This component features a precision-engineered fitting with a diameter range of 1.22 to 1.38 inches, allowing for flexible installation across multiple caster configurations and mounting requirements. Weighing 0.32 pounds, the Expander offers a lightweight yet durable solution that minimizes additional load on your equipment while maintaining structural integrity. The compact design and standardized fitting dimensions ensure compatibility with standard caster systems, making it an ideal choice for engineers seeking to optimize caster performance and adaptability in industrial and commercial environments.

Wheel 2.95 in
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is a precision-engineered caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 2.95 inch diameter with a 0.98 inch wide solid rubber, non-marking tread that provides excellent grip and floor protection. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.1 inches with a 0.24 inch axle hole diameter for secure mounting to standard caster hardware. The wheel delivers a static load capacity of 242.51 pounds and a dynamic load capacity of 121.25 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and durability in high-traffic environments.

2.95 in
121 lb
2.95 in
121 lb
Accessory
Expander
Kompl. Bef. R07/24-27 montiert

The Expander is an accessory designed to enhance caster functionality by providing a reliable fitting solution for various mounting applications. This component features a precision-engineered fitting with a diameter range of 0.94 to 1.06 inches, allowing for secure installation across multiple caster sizes and configurations. Weighing 0.28 pounds, the Expander offers a lightweight yet durable solution that minimizes additional load on your equipment while maintaining structural integrity. The compact design makes it suitable for integration into existing caster assemblies without requiring significant modifications to your current setup. Engineers can rely on this accessory to expand compatibility options and streamline installation processes across different caster models and applications.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

The Expander is an accessory designed to enhance caster functionality by accommodating a range of fitting diameters. This component features a fitting diameter range of 1.06 inches to 1.18 inches, providing flexibility for various caster mounting applications. With a lightweight design weighing 0.3 pounds, the Expander is engineered for easy installation and minimal impact on overall caster assembly weight. This accessory is ideal for engineers and technicians seeking to adapt casters to different stem or axle configurations while maintaining reliable performance and structural integrity in material handling and mobility equipment.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

The Expander is an accessory designed to enhance caster functionality by accommodating a range of fitting diameters. This component features a fitting diameter range of 0.85 inches to 0.94 inches, providing flexibility for various caster configurations and installation requirements. With a weight of 0.27 pounds, the Expander offers a lightweight solution that minimizes impact on overall caster assembly mass while maintaining structural integrity. Engineers can rely on this accessory for reliable performance in applications requiring adaptable fitting specifications and seamless integration with standard caster systems.

Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila
2470DYK075R07-Ø27-30

The Agila swivel caster features a synthetic expander fitting with round configuration, requiring specification of tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid black rubber tread that provides electrical conductivity, supported by cone ball bearings for reliable rotation. The wheel measures 2.95 inches in diameter. Overall caster height is 4.06 inches. Load specifications include a dynamic capacity of 121.25 pounds at speeds up to 1.86 miles per hour, with a static load rating of 242.51 pounds, making this caster suitable for medium-duty industrial applications requiring electrical conductivity and reliable mobility.

2.95 in
4.06 in
121 lb
2.95 in
4.06 in
121 lb