Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body with solid rubber tread in black, engineered with electric-conductive properties for static dissipation. The wheel utilizes a cone ball bearing for reliable rotation and measures 4.92 inches in diameter. The caster has an overall height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial applications requiring electrical conductivity and dependable mobility.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470DYK125R05-28
EAN
4031582341928
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.42 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.89 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
8.15 in
Offset
1.61 in
Swivel radius
4.07 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
1.26 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Cone ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a precision-engineered caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is manufactured from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with a 0.31 inch axle hole diameter for secure mounting to standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and dependable load support.

4.92 in
220 lb
4.92 in
220 lb
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections and smooth operational integration. This component features a bolt diameter of 1.1 inches, providing robust fastening capability for reliable assembly and installation. With a lightweight construction weighing 0.1 pounds, the bushing offers minimal added mass while maintaining structural integrity and durability. The square reducing design enables efficient load transfer and compatibility with standard caster mounting systems, making it an essential component for equipment requiring adjustable or transitional fitting solutions in industrial and commercial settings.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, featuring a bolt diameter of 1.1 inches and weighing 0.08 pounds. This component serves as a critical adapter fitting that enables secure mounting and load transfer between caster assemblies and mounting surfaces. The square reducing bushing design provides reliable mechanical connection while accommodating standard fastening requirements. Its compact weight and precision engineering make it suitable for integration into various caster systems where dimensional compatibility and structural integrity are essential for optimal performance and longevity.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Agila
2471DYK125R05-28

The Agila is a swivel caster with directional lock designed for mobile equipment that requires controlled maneuverability. The solid round stem fitting provides a secure mounting connection to the equipment frame. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 4.92 in and uses a cone ball bearing, with a solid black rubber tread that is electric-conductive and a body made of sheet steel. The overall height is 6.42 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 3 km/h, or approximately 1.86 mph. The caster is suited for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb