Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with total lock, designed for mobile equipment that requires dependable maneuverability. The fitting is a square synthetic expander, so please indicate the required tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates a swivel bearing with two ball races. The wheel has a diameter of 5.91 in and uses a cone ball bearing for low-friction rolling, with a solid rubber, non-marking tread. The overall height is 7.4 in. The caster supports a static load of 440.92 lb and a dynamic load of 220.46 lb at a speed of 1.86 mph. Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DIK150R47-27-30
EAN
4031582326222
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
7.4 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
1.18 in
Expander fitting (Minimum)
1.06 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.42 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
5.91 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

The Expander is an accessory designed to enhance caster functionality by accommodating a range of fitting diameters. This component features a versatile fitting diameter range of 1.26 to 1.38 inches, making it compatible with various caster stem sizes and configurations. With a weight of 0.37 pounds, the Expander offers a lightweight solution that minimizes impact on overall caster assembly weight while maintaining structural integrity. Engineers can rely on this accessory for reliable performance in applications requiring flexible stem diameter adaptation, ensuring proper fit and secure installation across multiple caster models and specifications.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

The Expander is an accessory designed to enhance caster functionality by providing a secure fitting interface for various mounting applications. This component features a precision-engineered fitting with a diameter range of 1.42 to 1.57 inches, allowing for reliable installation across multiple caster stem sizes within this specification. The expander weighs 0.39 pounds, making it a lightweight addition to your caster assembly that does not significantly impact overall system weight or performance characteristics. This accessory is engineered to deliver consistent performance and durability in demanding industrial and commercial environments where proper caster stem accommodation is essential.

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a precision-engineered caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is manufactured from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with a 0.31 inch axle hole diameter for secure mounting to standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and dependable load support.

4.92 in
220 lb
4.92 in
220 lb
Accessory
Expander
Kompl. Bef. R47/24-27 montiert

The Expander is an accessory designed to enhance caster functionality by providing a secure fitting interface for various stem diameters. This component features a precision-engineered fitting with a diameter range of 0.94 to 1.06 inches, allowing for compatibility with standard caster stems within this specification. The expander weighs 0.3 pounds, making it a lightweight addition to your caster assembly. Its compact design facilitates easy installation while maintaining structural integrity and load-bearing capacity. This accessory is ideal for applications requiring stem adaptation or reinforcement in caster systems.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

The Expander is an accessory designed to enhance caster functionality by providing a secure fitting interface for various mounting applications. This component features a precision-engineered fitting with a diameter range of 1.06 to 1.18 inches, allowing for compatibility with standard caster stem sizes and ensuring reliable installation across multiple equipment configurations. Weighing 0.31 pounds, the Expander offers a lightweight solution that minimizes additional load on caster assemblies while maintaining structural integrity. The compact design facilitates easy integration into existing caster systems, making it an ideal choice for applications requiring flexible stem accommodation and enhanced versatility in industrial and commercial settings.

Skip product gallery

Matching Products

Variants
Swivel caster 5.91 in
Swivel caster 5.91 in
Agila
2470DIK150R47-27-30

The Agila swivel caster features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes cone ball bearing technology, measuring 5.91 inches in diameter. The overall height of the unit is 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

5.91 in
7.4 in
220 lb
5.91 in
7.4 in
220 lb