Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with directional lock, engineered for precise maneuverability and controlled positioning of mobile equipment. The solid, round stem fitting provides the mounting connection to the equipment. The housing incorporates a two ball race swivel bearing and is made of medium steel sheet. The wheel measures 3.94 in in diameter, runs on a plain bearing, and features a thermoplastic rubber tread on a polypropylene body. The overall height of the complete assembly is 5.43 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph (3 km/h). Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2471PJO100R05-28
EAN
4031582301366
Core attributes
Type
Swivel caster with directional lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.43 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.13 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.71 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
3.94 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a precision-engineered caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is manufactured from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with a 0.31 inch axle hole diameter for secure mounting to standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and dependable load support.

4.92 in
220 lb
4.92 in
220 lb
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections and smooth operational integration. This component features a bolt diameter of 1.1 inches, providing robust fastening capability for reliable assembly and installation. With a lightweight construction weighing 0.1 pounds, the bushing offers minimal added mass while maintaining structural integrity and durability. The square reducing design enables efficient load transfer and compatibility with standard caster mounting systems, making it an essential component for equipment requiring adjustable or transitional fitting solutions in industrial and commercial settings.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, featuring a bolt diameter of 1.1 inches and weighing 0.08 pounds. This component serves as a critical adapter fitting that enables secure mounting and load transfer between caster assemblies and mounting surfaces. The square reducing bushing design provides reliable mechanical connection while accommodating standard fastening requirements. Its compact weight and precision engineering make it suitable for integration into various caster systems where dimensional compatibility and structural integrity are essential for optimal performance and longevity.

Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Agila
2470PJO100R05-28

The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable rotation. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.43 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

3.94 in
5.43 in
176 lb
3.94 in
5.43 in
176 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Agila
2477PJO100R05-28

The Agila is a swivel caster with total lock, engineered for demanding mobility applications. The fitting is a solid stem, round type, which provides a secure mounting connection to the equipment frame. The housing incorporates a swivel bearing with two ball races and is manufactured from medium steel sheet for structural strength. The wheel has a diameter of 3.94 in, runs on a plain bearing, and features a thermoplastic rubber tread on a polypropylene body. The overall height of the caster is 5.43 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

3.94 in
5.43 in
176 lb
3.94 in
5.43 in
176 lb