Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance. The wheel diameter measures 3.94 inches with an overall height of 5.43 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470UAP100R05-20
EAN
4031582301120
Core attributes
Type
Swivel caster
Overall width
2.36 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.43 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
1.94 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Swivel interference
6.93 in
Offset
1.5 in
Swivel radius
3.46 in
Wheel
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
1.26 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections and smooth operational integration. This component features a bolt diameter of 1.1 inches, providing robust fastening capability for reliable assembly and installation. With a lightweight construction weighing 0.1 pounds, the bushing offers minimal added mass while maintaining structural integrity and durability. The square reducing design enables efficient load transfer and compatibility with standard caster mounting systems, making it an essential component for equipment requiring adjustable or transitional fitting solutions in industrial and commercial settings.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, featuring a bolt diameter of 1.1 inches and weighing 0.08 pounds. This component serves as a critical adapter fitting that enables secure mounting and load transfer between caster assemblies and mounting surfaces. The square reducing bushing design provides reliable mechanical connection while accommodating standard fastening requirements. Its compact weight and precision engineering make it suitable for integration into various caster systems where dimensional compatibility and structural integrity are essential for optimal performance and longevity.

Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Agila
2477UAP100R05-28 M8/19

The Agila is a swivel caster with total lock, engineered for mobile equipment that requires reliable positioning and controlled movement. The fitting is a solid stem, round type for direct mounting. The housing is constructed from medium steel sheet and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 3.94 in and is equipped with a precision ball bearing and an injected polyurethane tread, mounted in a polyamide body. The caster has an overall height of 5.43 in, which must be considered for clearance. It supports a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at a speed of 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Agila
2471UAP100R05-28 M8/19

The Agila is a swivel caster with directional lock, designed for mobile equipment that requires reliable directional control. Its solid, round stem fitting enables straightforward attachment to equipment frames. The housing is manufactured from medium steel sheet and contains two ball races that form the swivel bearing. The wheel measures 3.94 in in diameter, runs on a precision ball bearing, and features an injected polyurethane tread on a polyamide body. The overall height of the caster is 5.43 in. The static load capacity is 440.92 lbs, and the dynamic load capacity is 220.46 lbs at a speed of 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb