Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with directional lock designed for mobile equipment that requires controlled tracking and reliable maneuverability. The fitting is a solid, round stem that provides a secure, rigid mounting connection to the equipment frame. The housing is made of medium sheet steel and contains two ball races in its swivel bearing for smooth, controlled rotation under load. The wheel has a 4.92 in diameter and runs on a cone ball bearing, and its solid, non-marking rubber tread protects floors from scuffs and marks during operation. The overall height of the caster is 6.42 in, which allows integration into low-profile equipment. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at 1.86 mph (3 km/h). Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2471DIK125R05-28
EAN
4031582301328
Core attributes
Type
Swivel caster with directional lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.42 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
3.28 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.61 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Cone ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a precision-engineered caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is manufactured from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with a 0.31 inch axle hole diameter for secure mounting to standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and dependable load support.

4.92 in
220 lb
4.92 in
220 lb
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections and smooth operational integration. This component features a bolt diameter of 1.1 inches, providing robust fastening capability for reliable assembly and installation. With a lightweight construction weighing 0.1 pounds, the bushing offers minimal added mass while maintaining structural integrity and durability. The square reducing design enables efficient load transfer and compatibility with standard caster mounting systems, making it an essential component for equipment requiring adjustable or transitional fitting solutions in industrial and commercial settings.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, featuring a bolt diameter of 1.1 inches and weighing 0.08 pounds. This component serves as a critical adapter fitting that enables secure mounting and load transfer between caster assemblies and mounting surfaces. The square reducing bushing design provides reliable mechanical connection while accommodating standard fastening requirements. Its compact weight and precision engineering make it suitable for integration into various caster systems where dimensional compatibility and structural integrity are essential for optimal performance and longevity.

Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Agila
2470DIK125R05-28

The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers reliable rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.42 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Agila
2477DIK125R05-28

The Agila is a swivel caster with total lock for professional mobile applications. Its fitting is a round solid stem that provides a rigid, secure connection to the equipment frame. The housing features a swivel bearing with two ball races and is made of medium steel sheet. The wheel has a diameter of 4.92 in, a cone ball bearing, and a solid rubber, non-marking tread that protects floor surfaces, with a sheet steel body. The overall height is 6.42 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at 3 km/h, or approximately 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The caster is suited to environments that require frequent maneuvering in healthcare and commercial settings.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb