Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable rotation. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470PJO125R05-28
EAN
4031582300796
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.42 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.99 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
8.15 in
Offset
1.61 in
Swivel radius
4.07 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections and smooth operational integration. This component features a bolt diameter of 1.1 inches, providing robust fastening capability for reliable assembly and installation. With a lightweight construction weighing 0.1 pounds, the bushing offers minimal added mass while maintaining structural integrity and durability. The square reducing design enables efficient load transfer and compatibility with standard caster mounting systems, making it an essential component for equipment requiring adjustable or transitional fitting solutions in industrial and commercial settings.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, featuring a bolt diameter of 1.1 inches and weighing 0.08 pounds. This component serves as a critical adapter fitting that enables secure mounting and load transfer between caster assemblies and mounting surfaces. The square reducing bushing design provides reliable mechanical connection while accommodating standard fastening requirements. Its compact weight and precision engineering make it suitable for integration into various caster systems where dimensional compatibility and structural integrity are essential for optimal performance and longevity.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Agila
2471PJO125R05-28

The Agila is a swivel caster with directional lock designed for demanding mobility applications. The directional lock holds the wheel in a fixed straight-line orientation when engaged, improving stability during transport. The fitting is a solid round stem for secure attachment to the equipment frame. The housing is made of medium steel sheet and features two ball races in the swivel bearing for smooth rotation. The wheel has a diameter of 4.92 in and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height is 6.42 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. Applications include Care Beds, Catering Carts & Meal Delivery Systems, Hospitals, Nursing and Retirement Homes, Professional Cleaning Carts, and Store Fixtures and Display.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Agila
2477PJO125R05-28 M8/19

The Agila is a swivel caster with total lock for care beds, catering carts, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications. The solid stem, round fitting provides a secure, direct mounting connection to the equipment frame and supports rigid installation. The housing is made of medium steel sheet and contains two ball races in its swivel bearing, enabling smooth and controlled rotation. The 4.92 in diameter wheel runs on a plain bearing, has a polypropylene body, and features a thermoplastic rubber tread that offers reliable traction and floor protection. The overall height of the caster is 6.42 in. Static load capacity is 440.92 lb, while dynamic load capacity is 220.46 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb