Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body material with tread material identical with wheel body, utilizing a plain bearing system and measuring 9.84 inches in diameter. The overall height of the complete assembly is 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4680UOO250P63
EAN
4031582307900
S4 Material Number
990805472
Core attributes
Type
Swivel caster
Overall width
3.78 in
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Overall Height
11.42 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-22 °F
Overall weight
7.86 lb
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
3.78 in
Swivel interference
14.17 in
Offset
2.17 in
Swivel radius
7.09 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.97 in
Diameter
9.84 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø250

The Foot protection accessory is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. This accessory provides essential safeguarding for the base structure of casters, protecting against wear, impact damage, and environmental exposure during regular operation. The foot protection is engineered to accommodate standard caster mounting configurations and integrates seamlessly with existing caster assemblies without requiring significant modifications to the installation process. With a weight specification of zero pounds, this lightweight accessory adds negligible mass to your caster system while delivering substantial protective benefits. The design prioritizes ease of installation and maintenance, allowing technicians to quickly deploy the protection across multiple casters in facility environments. This accessory is ideal for applications requiring extended equipment longevity and reduced maintenance intervals.

Skip product gallery

Matching Products

Variants
Fixed caster 9.84 in
Fixed caster 9.84 in
Zeta
4688UOO250P63

The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing exceptional durability and structural integrity. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with plain bearing technology for smooth operation, and measures 9.84 inches in diameter. The overall height of the complete assembly is 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph operating speeds, while the static load capacity reaches 3527.39 lb, making this caster suitable for heavy-duty industrial applications requiring reliable performance under substantial weight loads.

9.84 in
11.42 in
1764 lb
9.84 in
11.42 in
1764 lb
Variants
Swivel caster with total lock 9.84 in
Swivel caster with total lock 9.84 in
Zeta
4687UOO250P63

The Zeta is a swivel caster with total lock designed for demanding industrial mobility tasks. The fitting is a rectangular plate, which provides a secure mounting interface for the equipment frame. The housing is manufactured from steel sheet, very heavy, and its swivel bearing consists of two ball races, reinforced or stainless. The wheel has a diameter of 9.84 in and features a plain bearing, while the wheel body is made of polyamide and the tread material is identical with the wheel body. The overall height of the caster is 11.42 in. The static load capacity is 3,527.39 lb, and the dynamic load capacity is 1,410.96 lb at 3.7 mph and 1,763.7 lb at 2.5 mph. This caster is suited for applications in the aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.84 in
11.42 in
1764 lb
9.84 in
11.42 in
1764 lb