Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for maximum durability. The wheel incorporates an aluminum body with elastic tire, black, vulcanized tread material and precision ball bearing for smooth operation. With a wheel diameter of 7.87 inches, the unit has an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 992.08 lb at 2.5 mph and 793.66 lb at 3.7 mph, plus a static load capacity of 1984.16 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4688IEP200P63
EAN
4031582308273
S4 Material Number
990804234
Core attributes
Type
Fixed castor
Overall width
4.61 in
Load capacity at 4 km/h
992.08 lb
Load capacity at 6 km/h
793.66 lb
Load capacity Static
1984.16 lb
Overall height
9.45 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
6.48 lb
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.61 in
Housing
Color
Blue passivated
Fork shape
Broad, reinforced
Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminum
Tread material
Elastic tire, black, vulcanized
Tread width
1.97 in
Diameter
7.87 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment systems. Engineered with precision manufacturing standards, this accessory integrates seamlessly with existing caster assemblies to optimize operational efficiency and durability. The unit features a compact yet robust construction that maintains structural integrity under demanding industrial conditions. With a total weight of 1.65 lb, this accessory offers an optimal balance between strength and mobility, ensuring minimal impact on overall system weight while delivering reliable performance. The lightweight design facilitates easy installation and maintenance procedures, reducing downtime during equipment servicing. This accessory is suitable for various industrial applications where enhanced caster functionality is required, including material handling equipment, mobile workstations, and transportation systems.

Skip product gallery

Matching Products

Variants
Swivel castor 7.87 in
Swivel castor 7.87 in
Zeta
4680IEP200P63

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance and longevity. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 992.08 lb at 2.49 mph and 793.66 lb at 3.73 mph, with a static load capacity of 1984.16 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.45 in
7.87 in
992 lb
9.45 in
7.87 in
992 lb
Variants
Swivel castor with total lock 7.87 in
Swivel castor with total lock 7.87 in
Zeta
4687IEP200P63

The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with elastic tire, black, vulcanized tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.45 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 992.08 lb at 2.49 mph and 793.66 lb at 3.73 mph, with a static load capacity of 1984.16 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.45 in
7.87 in
992 lb
9.45 in
7.87 in
992 lb
Swivel castor with directional lock 7.87 in
Zeta
4681IEP200P63

The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The overall height of the unit is 9.45 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.49 mph and 1058.22 lb at 3.73 mph, with a static load capacity of 2645.54 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.45 in
7.87 in
1323 lb
9.45 in
7.87 in
1323 lb
Variants
Swivel castor with spring loaded directional lock 7.87 in
Swivel castor with spring loaded directional lock 7.87 in
Zeta reverse
468SIEP200P63

The Zeta reverse is a swivel caster with spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 992.08 lb at 2.49 mph and 793.66 lb at 3.73 mph, with a static load capacity of 1984.16 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.45 in
7.87 in
992 lb
9.45 in
7.87 in
992 lb
Variants
Swivel castor with total lock and spring loaded directional lock 7.87 in
Swivel castor with total lock and spring loaded directional lock 7.87 in
Zeta reverse
468BIEP200P63

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing for enhanced durability and smooth operation. The wheel consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance and longevity. With a wheel diameter of 7.87 inches, the caster has an overall height of 9.45 inches. The load capacity specifications include dynamic ratings of 992.08 lb at 2.49 mph and 793.66 lb at 3.73 mph, while providing a static load capacity of 1984.16 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.45 in
7.87 in
992 lb
9.45 in
7.87 in
992 lb
Skip product gallery

Matching Products

Variants
Swivel castor 7.87 in
Swivel castor 7.87 in
Zeta
4680IEP200P63

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance and longevity. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 992.08 lb at 2.49 mph and 793.66 lb at 3.73 mph, with a static load capacity of 1984.16 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.45 in
7.87 in
992 lb
9.45 in
7.87 in
992 lb
Variants
Swivel castor with total lock 7.87 in
Swivel castor with total lock 7.87 in
Zeta
4687IEP200P63

The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with elastic tire, black, vulcanized tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.45 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 992.08 lb at 2.49 mph and 793.66 lb at 3.73 mph, with a static load capacity of 1984.16 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.45 in
7.87 in
992 lb
9.45 in
7.87 in
992 lb
Swivel castor with directional lock 7.87 in
Zeta
4681IEP200P63

The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The overall height of the unit is 9.45 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.49 mph and 1058.22 lb at 3.73 mph, with a static load capacity of 2645.54 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.45 in
7.87 in
1323 lb
9.45 in
7.87 in
1323 lb
Variants
Swivel castor with spring loaded directional lock 7.87 in
Swivel castor with spring loaded directional lock 7.87 in
Zeta reverse
468SIEP200P63

The Zeta reverse is a swivel caster with spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 992.08 lb at 2.49 mph and 793.66 lb at 3.73 mph, with a static load capacity of 1984.16 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.45 in
7.87 in
992 lb
9.45 in
7.87 in
992 lb
Variants
Swivel castor with total lock and spring loaded directional lock 7.87 in
Swivel castor with total lock and spring loaded directional lock 7.87 in
Zeta reverse
468BIEP200P63

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing for enhanced durability and smooth operation. The wheel consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance and longevity. With a wheel diameter of 7.87 inches, the caster has an overall height of 9.45 inches. The load capacity specifications include dynamic ratings of 992.08 lb at 2.49 mph and 793.66 lb at 3.73 mph, while providing a static load capacity of 1984.16 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.45 in
7.87 in
992 lb
9.45 in
7.87 in
992 lb