Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance. The wheel diameter measures 4.92 inches with an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4680IEP125P63
EAN
4031582307795
S4 Material Number
990804229
Core attributes
Type
Swivel caster
Overall width
3.78 in
Load capacity at 4 km/h
661.39 lb
Load capacity at 6 km/h
529.11 lb
Load capacity Static
1322.77 lb
Overall Height
6.46 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
6.32 lb
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
3.78 in
Swivel interference
9.25 in
Offset
2.17 in
Swivel radius
4.63 in
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminum
Tread material
Elastic tire, black, vulcanized
Tread width
1.97 in
Diameter
4.92 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø125

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.19 pounds, this lightweight yet robust accessory provides essential protection to the foot or mounting base of caster assemblies, preventing damage from impact, abrasion, and environmental exposure. The foot protection is engineered to withstand demanding operational conditions while maintaining compatibility with standard caster configurations, making it an ideal solution for facilities requiring extended equipment lifespan and reduced maintenance costs.

Skip product gallery

Matching Products

Variants
Fixed caster 4.92 in
Fixed caster 4.92 in
Zeta
4688IEP125P63

The Zeta fixed caster is engineered for demanding industrial applications requiring reliable mobility and load support. This caster features a rectangular plate fitting that provides secure mounting to equipment and platforms across diverse operational environments. The housing is constructed from very heavy steel sheet, delivering exceptional durability and structural integrity for long-term performance in challenging conditions. The wheel assembly incorporates a 4.92 inch diameter design with an elastic tire featuring black vulcanized tread material that ensures superior grip and wear resistance. The wheel is mounted on a precision ball bearing, enabling smooth rotation and minimizing friction during operation. The overall height of the caster measures 6.46 inches, accommodating standard equipment configurations and clearance requirements. This caster demonstrates impressive load capacity specifications, supporting a static load rating of 1322.77 pounds for stationary applications. Dynamic load capacity reaches 529.11 pounds at speeds up to 3.73 miles per hour and 661.39 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational speeds and load conditions. The Zeta fixed caster is specifically designed for aerospace industry applications, airport equipment, automotive original equipment manufacturer requirements, production and platform trolleys, and general transport equipment, making it an ideal solution for facilities requiring precision mobility and dependable performance in specialized industrial sectors.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Zeta
4687IEP125P63

The Zeta is a swivel caster with total lock designed for demanding material handling applications. The fitting is a rectangular plate that provides a secure and stable mounting interface for the equipment. The housing is constructed from very heavy steel sheet and incorporates a swivel bearing with two ball races, which is available in reinforced or stainless versions. The wheel has a diameter of 4.92 in and features a precision ball bearing for smooth rotation, an elastic black tire that is vulcanized to the tread, and an aluminum body. The overall height of the caster is 6.46 in. The static load capacity is 1,322.77 lb, while the dynamic load capacity is 529.11 lb at 3.73 mph and 661.39 lb at 2.49 mph. Typical applications include the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Zeta
4681IEP125P63

The Zeta is a swivel caster with directional lock designed for demanding material handling applications. The fitting is a rectangular plate for secure mounting to the equipment frame. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, which are reinforced or stainless. The wheel has a 4.92-inch diameter and a precision ball bearing, its tread is an elastic, black, vulcanized tire, and its body is made of aluminum. The overall height is 6.46 inches. The static load capacity is 1,322.77 pounds. The dynamic load capacity is 529.11 pounds at approximately 3.7 miles per hour and 661.39 pounds at approximately 2.5 miles per hour. The caster is suited for aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Swivel caster with spring loaded directional lock 4.92 in
Swivel caster with spring loaded directional lock 4.92 in
Zeta reverse
468SIEP125P63

The Zeta reverse is a swivel caster with spring loaded directional lock for material handling duty. The rectangular plate fitting provides a flat mounting surface for secure attachment to the equipment frame. The housing is made from very heavy steel sheet and incorporates a swivel bearing with two ball races, either reinforced or stainless. The 4.92 in diameter wheel runs on a precision ball bearing and features a black, vulcanized elastic tread over an aluminum body. The overall height is 6.46 in. The static load capacity is 1,322.77 lb, while the dynamic load capacity is 529.11 lb at 3.7 mph (6 km/h) and 661.39 lb at 2.5 mph (4 km/h). Applications include aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Swivel caster with total lock and spring loaded directional lock 4.92 in
Swivel caster with total lock and spring loaded directional lock 4.92 in
Zeta reverse
468BIEP125P63

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock, engineered for demanding material handling applications. The fitting is a rectangular plate that provides a secure mounting interface to the equipment frame. The housing is constructed from very heavy steel sheet and incorporates a swivel bearing with two ball races, which are either reinforced or stainless. The wheel has a diameter of 4.92 in and runs on a precision ball bearing within a body made of aluminum. Its tread is an elastic, black, vulcanized tire that provides consistent contact and rolling performance. The overall height of the caster is 6.46 in. The static load capacity is 1,322.77 lb. Under dynamic loading, the caster supports 529.11 lb at a speed of 3.73 mph and 661.39 lb at a speed of 2.49 mph. Typical applications include aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb