Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance and longevity. With a wheel diameter of 9.84 inches, the caster has an overall height of 11.42 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4687IEP250P63
EAN
4031582308143
S4 Material Number
990803922
Core attributes
Type
Swivel castor with total lock
Overall width
3.78 in
Load capacity at 4 km/h
1102.31 lb
Load capacity at 6 km/h
881.85 lb
Load capacity Static
2204.62 lb
Overall height
11.42 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
10.49 lb
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Color
Blue passivated
Fork shape
Broad, reinforced
Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
3.78 in
Swivel interference
14.17 in
Offset
2.17 in
Swivel radius
7.09 in
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminum
Tread material
Elastic tire, black, vulcanized
Tread width
1.97 in
Diameter
9.84 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø250

This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and compatibility with various caster systems. Engineered to meet industrial standards, this accessory offers reliable performance in demanding environments while maintaining precise operational characteristics. The unit features a lightweight construction with a total weight of 0 lb, making it suitable for applications where weight considerations are critical.

Wheel 9.84 in
Elastech
IEP 250x50-Ø20 HL60

The Elastech caster wheel features a 9.84 in diameter with a 1.97 in wide elastic tire, black, vulcanized tread and aluminum body construction. The wheel incorporates a precision ball bearing system with a 0.79 in axle hole diameter and 2.36 in hub length. Load capacity specifications include a static rating of 2204.62 lb and dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, making it suitable for demanding industrial applications requiring reliable performance under varying load and speed conditions.

9.84 in
1102 lb
9.84 in
1102 lb
Skip product gallery

Matching Products

Variants
Swivel castor 9.84 in
Swivel castor 9.84 in
Zeta
4680IEP250P63

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance and longevity. With a wheel diameter of 9.84 inches, the caster has an overall height of 11.42 inches. Load specifications include a static capacity of 2204.62 lb and dynamic capacities of 1102.31 lb at 2.49 mph and 881.85 lb at 3.73 mph. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.84 in
11.42 in
1102 lb
9.84 in
11.42 in
1102 lb
Variants
Fixed castor 9.84 in
Fixed castor 9.84 in
Zeta
4688IEP250P63

The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet with very heavy duty specifications to ensure maximum durability and stability. The wheel incorporates an aluminum body with an elastic tire tread in black vulcanized material, supported by precision ball bearings for smooth operation and extended service life. With a wheel diameter of 9.84 inches, the caster has an overall height of 11.42 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.

9.84 in
11.42 in
1102 lb
9.84 in
11.42 in
1102 lb
Swivel castor with directional lock 9.84 in
Zeta
4681IEP250P63

The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance and longevity. With a 9.84 in wheel diameter, the unit provides an overall height of 11.42 in. Load specifications include dynamic capacities of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, plus a static load capacity of 2204.62 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.

9.84 in
11.42 in
1102 lb
9.84 in
11.42 in
1102 lb
Skip product gallery

Matching Products

Variants
Swivel castor 9.84 in
Swivel castor 9.84 in
Zeta
4680IEP250P63

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance and longevity. With a wheel diameter of 9.84 inches, the caster has an overall height of 11.42 inches. Load specifications include a static capacity of 2204.62 lb and dynamic capacities of 1102.31 lb at 2.49 mph and 881.85 lb at 3.73 mph. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.84 in
11.42 in
1102 lb
9.84 in
11.42 in
1102 lb
Variants
Fixed castor 9.84 in
Fixed castor 9.84 in
Zeta
4688IEP250P63

The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet with very heavy duty specifications to ensure maximum durability and stability. The wheel incorporates an aluminum body with an elastic tire tread in black vulcanized material, supported by precision ball bearings for smooth operation and extended service life. With a wheel diameter of 9.84 inches, the caster has an overall height of 11.42 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.

9.84 in
11.42 in
1102 lb
9.84 in
11.42 in
1102 lb
Swivel castor with directional lock 9.84 in
Zeta
4681IEP250P63

The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance and longevity. With a 9.84 in wheel diameter, the unit provides an overall height of 11.42 in. Load specifications include dynamic capacities of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, plus a static load capacity of 2204.62 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.

9.84 in
11.42 in
1102 lb
9.84 in
11.42 in
1102 lb