Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta is a swivel caster with directional lock designed for demanding material handling applications in industrial environments. The fitting is a rectangular plate that provides a mounting interface for secure attachment to the equipment frame. The housing is manufactured from very heavy steel sheet, and its swivel bearing consists of two ball races, reinforced or stainless. The wheel has a diameter of 6.3 in and runs on a precision ball bearing, with a polyurethane, casted tread and an aluminum body. The overall height of the caster is 7.87 in. The static load capacity is 2,425.08 lb, while the dynamic load capacity is 970.03 lb at 3.73 mph and 1,212.54 lb at 2.49 mph. Applications include aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4681ITP160P63 SH80XL
EAN
4031582400465
Core attributes
Type
Swivel caster with directional lock
Load capacity at 4 km/h
1212.54 lb
Load capacity at 6 km/h
970.03 lb
Load capacity Static
2425.08 lb
Overall Height
7.87 in
Temperature range (Minimum)
31.4 °F
Overall weight
7.46 lb
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
14.17 in
Offset
2.17 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminum
Tread material
Polyurethane, casted
Tread width
1.97 in
Diameter
6.3 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Ergonomic foot pedal
Easily accessible and extra-long XL operating pedal for manual directional lock
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø160

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.48 pounds, this accessory provides reliable protection for caster feet, preventing damage from impact, abrasion, and environmental exposure. The foot protection is engineered to maintain structural integrity during standard operational conditions while extending the service life of your caster assemblies. This accessory integrates seamlessly with existing caster installations and is suitable for use in warehousing, manufacturing, and material handling environments where equipment protection is essential.

Accessory
Puretech
Ri-Festst. 4681125P63 blau

The Puretech is a specialized accessory designed to enhance caster performance and functionality in industrial and commercial applications. This lightweight component weighs 0.59 pounds, making it easy to install and integrate into existing caster systems without adding significant burden to the overall assembly. The accessory is engineered to provide reliable support and improved operational efficiency for caster wheels, offering engineers a practical solution for optimizing mobility equipment in warehouses, manufacturing facilities, and material handling environments. Its compact design ensures compatibility with standard caster configurations while maintaining durability and consistent performance under typical operational demands.