Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body with tread material identical with wheel body, supported by a plain bearing system, and measures 7.87 inches in diameter. The overall height of the complete assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.49 mph and 1058.22 lb at 3.73 mph, with a static load capacity of 2645.54 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4680UOO200P63 WT46
EAN
4031582307887
Core attributes
Type
Swivel caster
Load capacity at 4 km/h
1322.77 lb
Load capacity at 6 km/h
1058.22 lb
Load capacity Static
2645.54 lb
Overall Height
9.45 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
6.33 lb
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
12.2 in
Offset
2.17 in
Swivel radius
6.1 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.81 in
Diameter
7.87 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 7.87 in
Swivel caster with total lock 7.87 in
Zeta
4687UOO200P63 WT46

The Zeta is a swivel caster with total lock, designed for demanding applications in the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The fitting is a rectangular plate that provides a stable mounting interface for secure attachment. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, available in reinforced or stainless configurations to suit the operating environment. The wheel has a diameter of 7.87 in and runs on a plain bearing, with a polyamide wheel body and a tread material identical with the wheel body. The overall height of the caster is 9.45 in. The static load capacity is 2,645.54 lb, while the dynamic load capacity is 1,058.22 lb at a speed of 3.73 mph and 1,322.77 lb at a speed of 2.49 mph.

7.87 in
9.45 in
1323 lb
7.87 in
9.45 in
1323 lb
Swivel caster with directional lock 7.87 in
Zeta
4681UOO200P63 WT46

The Zeta is a swivel caster with directional lock, engineered for demanding material handling in the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The fitting is a rectangular plate that provides the mounting interface for the unit. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, which are either reinforced or stainless, to support smooth rotation under load. The wheel has a diameter of 7.87 in and runs on a plain bearing, and its tread material is identical with the wheel body, which is made of polyamide. The overall height of the caster is 9.45 in, a dimension that should be verified against the available clearance in the application. The static load capacity is 2,645.54 lb. The dynamic load capacity is 1,058.22 lb at a speed of 3.7 mph (6 km/h) and 1,322.77 lb at a speed of 2.5 mph (4 km/h), so engineers should note that the rated dynamic load decreases as travel speed increases.

7.87 in
9.45 in
1323 lb
7.87 in
9.45 in
1323 lb
Swivel caster with spring loaded directional lock 7.87 in
Zeta reverse
468SUOO200P63 180° WT46

The Zeta reverse is a swivel caster with spring loaded directional lock designed for demanding material handling in the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The fitting is a rectangular plate that provides a stable mounting interface to the equipment frame. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, available in reinforced or stainless versions. The wheel has a diameter of 7.87 in and runs on a plain bearing, with a polyamide body and a tread material identical with the wheel body. The overall height of the caster is 9.45 in. The static load capacity is 2,645.54 lb. The dynamic load capacity is 1,058.22 lb at 3.7 mph and 1,322.77 lb at 2.5 mph.

7.87 in
9.45 in
1323 lb
7.87 in
9.45 in
1323 lb
Fixed caster 7.87 in
Zeta
4688UOO200P63 WH-w46

The Zeta fixed caster is engineered for demanding industrial applications requiring robust mobility solutions across aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This caster features a rectangular plate fitting that provides secure and versatile mounting options for various equipment configurations. The housing is constructed from steel sheet, very heavy grade material, ensuring exceptional durability and structural integrity under demanding operational conditions. The wheel assembly incorporates a 7.87 inch diameter polyamide body with an identical tread material composition, supported by a plain bearing system that delivers smooth, reliable rotation and extended service life. The overall height of the caster measures 9.45 inches, providing appropriate clearance and ergonomic positioning for standard industrial equipment. This caster demonstrates impressive load-bearing capabilities with a static load capacity of 2645.54 pounds, while dynamic load capacities reach 1058.22 pounds at speeds up to 3.73 miles per hour and 1322.77 pounds at speeds up to 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications. The combination of heavy-duty steel housing, polyamide wheel construction, and plain bearing technology ensures reliable performance in the most challenging industrial environments.

7.87 in
9.45 in
1323 lb
7.87 in
9.45 in
1323 lb