Skip to main content Skip to search Skip to main navigation

CAD files

The Compacta is a fixed caster engineered for reliable mobility in demanding industrial environments. The rectangular plate fitting provides a flat mounting surface for secure attachment to the carrying structure. The housing is manufactured from medium steel sheet, offering durable protection for internal components. The wheel has a diameter of 1.77 in and features a plain bearing with spacer tube for smooth, stable rotation; the wheel body is made of polyamide, and the tread material is identical with the wheel body. The overall height is 1.91 in, which allows installation where vertical clearance is limited. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of 1.86 mph (3 km/h). The Compacta is suitable for Tool Cabinets, Work Benches, and Transport Equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2198UOI045P60-67x24
EAN
4031582030075
S4 Material Number
990021141
Core attributes
Type
Fixed caster
Overall width
0.79 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
1.91 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
0.14 lb
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.21 in
Plate hole length (Maximum)
2.13 in
Plate hole width (Maximum)
2.13 in
Plate length
2.64 in
Plate width
0.94 in
Housing
Housing Color
Blue passivated
Fork shape
Angular
Housing Material
Steel sheet, medium
Swivel bearing
Fixed housing
Dome diameter
0.79 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.71 in
Diameter
1.77 in
Body width
0.71 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low wear and tear wheels
Durable wheels with extremely low wear