Skip to main content Skip to search Skip to main navigation

CAD files

The Compacta is a fixed caster for tool cabinets, work benches, and transport equipment. Its rectangular plate fitting provides a stable mounting interface for secure attachment. The housing is made of medium steel sheet, offering durable protection and a rigid structure. The wheel has a diameter of 1.18 in, a polyamide body, and a tread material identical to the wheel body. It runs on a plain bearing with spacer tube for smooth, reliable rotation. The overall height is 1.34 in. The static load capacity is 132.28 lb, and the dynamic load capacity is 66.14 lb at a speed of 1.86 mph. Engineers can rely on this configuration for consistent performance in demanding industrial environments where repeated movement and heavy loads are common. The uniform tread and body material supports predictable wear and simplified maintenance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2198UOI030P60-45x20
EAN
4031582030068
S4 Material Number
990021134
Core attributes
Type
Fixed caster
Overall width
0.79 in
Load capacity at 3 km/h
66.14 lb
Load capacity Static
132.28 lb
Overall Height
1.34 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
0.07 lb
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.22 in
Plate hole length (Maximum)
1.38 in
Plate hole width (Maximum)
1.38 in
Plate length
1.77 in
Plate width
0.79 in
Housing
Housing Color
Blue passivated
Fork shape
Angular
Housing Material
Steel sheet, medium
Swivel bearing
Fixed housing
Dome diameter
0.79 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.59 in
Diameter
1.18 in
Body width
0.59 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low wear and tear wheels
Durable wheels with extremely low wear