Skip to main content Skip to search Skip to main navigation

CAD files

The Compacta is a fixed caster designed for use in tool cabinets, work benches, and transport equipment. Its fitting is a rectangular plate, which provides a secure and stable mounting interface for the caster assembly. The housing is manufactured from medium steel sheet, providing a robust structure that protects the internal components and maintains dimensional stability under repeated loading. The wheel has a diameter of 0.98 in and is equipped with a plain bearing with spacer tube for smooth rotation. The tread material is identical with the wheel body, which is made of polyamide. The overall height of the caster is 1.1 in. The static load capacity is 110.23 lb, while the dynamic load capacity is 55.12 lb at a speed of 1.86 mph. The caster is suited to applications requiring dependable mobility and load handling.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2198UOI025P60-40x17
EAN
4031582300284
S4 Material Number
990021131
Core attributes
Type
Fixed caster
Overall width
0.79 in
Load capacity at 3 km/h
55.12 lb
Load capacity Static
110.23 lb
Overall Height
1.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
0.04 lb
Product name
Compacta
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.18 in
Plate hole length (Maximum)
1.18 in
Plate hole width (Maximum)
1.18 in
Plate length
1.57 in
Plate width
0.67 in
Housing
Housing Color
Blue passivated
Fork shape
Angular
Housing Material
Steel sheet, medium
Swivel bearing
Fixed housing
Dome diameter
0.79 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.51 in
Diameter
0.98 in
Body width
0.51 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low wear and tear wheels
Durable wheels with extremely low wear