Skip to main content Skip to search Skip to main navigation

CAD files

The Compacta fixed caster features a rectangular plate fitting that provides secure mounting for various applications. The housing is constructed from medium-grade steel sheet, ensuring durability and structural integrity under operational loads. The wheel incorporates a polyamide body with an identical polyamide tread material, delivering consistent performance and wear characteristics, while the plain bearing with spacer tube design ensures smooth rotation and extended service life. The wheel measures 0.55 inches in diameter, and the overall height of the complete assembly is 0.67 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 55.12 lb at speeds up to 1.86 mph and a static load capacity of 110.23 lb. This caster is specifically designed for tool cabinets, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2198UOI014P60-30x17
EAN
4031582030044
S4 Material Number
990021120
Core attributes
Type
Fixed castor
Overall width
0.79 in
Load capacity at 3 km/h
55.12 lb
Load capacity Static
110.23 lb
Overall height
0.67 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.02 lb
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.16 in
Plate hole length (Maximum)
0.79 in
Plate hole width (Maximum)
0.79 in
Plate length
1.18 in
Plate width
0.67 in
Housing
Color
Blue passivated
Fork shape
Angular
Material
Steel sheet, medium
Swivel bearing
Fixed housing
Dome diameter
0.79 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.55 in
Diameter
0.55 in
Body width
0.55 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low wear and tear wheels
Durable wheels with extremely low wear