Skip to main content Skip to search Skip to main navigation

CAD files

The Compacta fixed caster features a round plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material providing durability while maintaining reduced weight characteristics. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with a plain bearing with spacer tube for smooth operation, and measures 0.55 inches in diameter. The overall height dimension is 0.53 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 33.07 pounds at speeds up to 1.86 miles per hour and a static load capacity of 66.14 pounds. This caster is designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
1298UOI014P80-26
EAN
4031582300024
S4 Material Number
990021119
Core attributes
Type
Fixed castor
Overall width
0.75 in
Load capacity at 3 km/h
33.07 lb
Load capacity Static
66.14 lb
Overall height
0.53 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.02 lb
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Round plate
Plate hole diameter
0.1 in
Plate hole length (Maximum)
0.79 in
Plate hole width (Maximum)
0.79 in
Housing
Color
Blue passivated
Fork shape
Straight
Material
Steel sheet, light
Swivel bearing
Fixed housing
Dome diameter
0.75 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.55 in
Diameter
0.55 in
Body width
0.55 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low wear and tear wheels
Durable wheels with extremely low wear